Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM65630

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 24 Vout (min) (V) 0.8 Features Adjustable Switch Frequency, Fixed Output, Fixed PWM Mode, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Power good, Precision enable, Soft Start Fixed, Undervoltage Lock Out (UVLO) EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum, Switch-node waveshaping Operating temperature range (°C) -40 to 150 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 24 Vout (min) (V) 0.8 Features Adjustable Switch Frequency, Fixed Output, Fixed PWM Mode, Frequency synchronization, Hiccup mode protection, Light Load Efficiency Mode, Power good, Precision enable, Soft Start Fixed, Undervoltage Lock Out (UVLO) EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum, Switch-node waveshaping Operating temperature range (°C) -40 to 150 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200
QFN-FCMOD (VCG) 19 30.16 mm² (5.2 mm × 5.8 mm)
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, capacitors, and controller
    • 3V to 65V wide input voltage range
    • 40ns low minimum on time enables 36V to 3.3V conversion at 2.2MHz
    • –40°C to 150°C junction temperature range
    • 5.80mm × 5.20mm × 2.93mm enhanced HotRod™ QFN package with exposed inductor
    • Pin-configurable 400kHz and 2.2MHz
  • Ultra-high efficiency across the full load range
    • > 92% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.1µA typical PFM no-load input current
  • ZEN 1 switcher technology
    • Optimized for ultra-low EMI requirements
    • Facilitates CISPR 32 Class B compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod QFN package with symmetrical pinout
    • Frequency adjustable from 300kHz to 2.2MHz
    • Integrated VIN, VCC, BOOT capacitors
    • Pin-configurable AUTO or FPWM operation
  • Output voltage and current options
    • 3.3V or 5V VOUT fixed output variants
    • Adjustable output voltage from 1V to 24V
    • 3A, 2A, 1A output current options
  • Inherent protection features for robust design
    • Precision enable input and open-drain power-good indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM656x0 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, capacitors, and controller
    • 3V to 65V wide input voltage range
    • 40ns low minimum on time enables 36V to 3.3V conversion at 2.2MHz
    • –40°C to 150°C junction temperature range
    • 5.80mm × 5.20mm × 2.93mm enhanced HotRod™ QFN package with exposed inductor
    • Pin-configurable 400kHz and 2.2MHz
  • Ultra-high efficiency across the full load range
    • > 92% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.1µA typical PFM no-load input current
  • ZEN 1 switcher technology
    • Optimized for ultra-low EMI requirements
    • Facilitates CISPR 32 Class B compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod QFN package with symmetrical pinout
    • Frequency adjustable from 300kHz to 2.2MHz
    • Integrated VIN, VCC, BOOT capacitors
    • Pin-configurable AUTO or FPWM operation
  • Output voltage and current options
    • 3.3V or 5V VOUT fixed output variants
    • Adjustable output voltage from 1V to 24V
    • 3A, 2A, 1A output current options
  • Inherent protection features for robust design
    • Precision enable input and open-drain power-good indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM656x0 with the WEBENCH Power Designer

The TPSM656x0 is a family of 3A, 2A, 1A, 65V (70V tolerant) input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor, and passives in a compact and easy-to-use 5.8mm × 5.2mm × 2.93mm, 19-pin enhanced HotRod QFN package. With the pin-selectable fixed-output voltages of 3.3V and 5V and adjustable output voltage from 1V to 24V, the TPSM656x0 is designed with ZEN 1 technology to quickly and easily implement a low-EMI design in a small PCB footprint. The module only requires the input and output filter capacitors to finish the design and eliminates the magnetics and compensation part selection from the design process. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

Although designed for small size and simplicity in space-constrained applications, the TPSM656x0 module offers many features for robust performance. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM656x0 includes accurate overcurrent and temperature protections, making the TPSM656x0 an excellent device for powering a wide range of industrial applications. The MODE/ SYNC pin enables seamless transition between FPWM and AUTO mode with a no-load standby quiescent current of 2.1µA (typical), making sure of high efficiency and remarkable transient response for the entire load-current range.

The TPSM656x0 is a family of 3A, 2A, 1A, 65V (70V tolerant) input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor, and passives in a compact and easy-to-use 5.8mm × 5.2mm × 2.93mm, 19-pin enhanced HotRod QFN package. With the pin-selectable fixed-output voltages of 3.3V and 5V and adjustable output voltage from 1V to 24V, the TPSM656x0 is designed with ZEN 1 technology to quickly and easily implement a low-EMI design in a small PCB footprint. The module only requires the input and output filter capacitors to finish the design and eliminates the magnetics and compensation part selection from the design process. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

Although designed for small size and simplicity in space-constrained applications, the TPSM656x0 module offers many features for robust performance. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM656x0 includes accurate overcurrent and temperature protections, making the TPSM656x0 an excellent device for powering a wide range of industrial applications. The MODE/ SYNC pin enables seamless transition between FPWM and AUTO mode with a no-load standby quiescent current of 2.1µA (typical), making sure of high efficiency and remarkable transient response for the entire load-current range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPSM656x0 High-Density, 3V to 65V Input, 1V to 24V Output, 3A , 2A, 1A, Synchronous Buck DC/DC Power Modules With Enhanced HotRod™ QFN Package datasheet (Rev. A) PDF | HTML Nov 19, 2025
Functional safety information TPSM656x0 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 18, 2025
Certificate TPSM65630SEVM EU Declaration of Conformity (DoC) Jul 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM65630SEVM — TPSM65630 evaluation module

The Texas Instruments TPSM65630SEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPSM65630 family of wide input voltage buck modules. The TPSM65630 family are easy to use, synchronous, step-down modules capable of supplying up to 1A, 2A, or 3A of load (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCG) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos