Home Power management Solid-state relays
NEW

TPSI3052A-Q1

PREVIEW

Product details

FET External Number of channels 1 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1000
FET External Number of channels 1 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1000
SO-MOD (DWZ) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 5kVRMS reinforced isolation
  • 17V gate drive with 1.5/2.5A peak source and sink current
  • Up to 40mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Drop-in replacement for existing TPSI305x devices using 3-wire mode

  • Automatic power transfer regulation

  • Functional Safety-Capable
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40 to +125°C, TA
  • Safety-Related Certifications
    • 7071VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5kVRMS isolation for 1 minute per UL 1577
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 5kVRMS reinforced isolation
  • 17V gate drive with 1.5/2.5A peak source and sink current
  • Up to 40mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Drop-in replacement for existing TPSI305x devices using 3-wire mode

  • Automatic power transfer regulation

  • Functional Safety-Capable
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40 to +125°C, TA
  • Safety-Related Certifications
    • 7071VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5kVRMS isolation for 1 minute per UL 1577

The TPSI3052A-Q1 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 17V with 1.5/2.5A peak source and sink current, a large variety of external power switches can be selected to meet a wide range of applications. The TPSI3052A-Q1 generates its own secondary bias supply from the power received from its primary side, so an isolated secondary supply bias is not required. Additionally, the TPSI3052A-Q1 can optionally supply power to external supporting circuitry for various application needs.

Available in three-wire mode only, the TPSI3052A-Q1 features low emissions technology, allowing the device to pass [CISPR25 Class 5 emission in many applications]. The power transfer of the TPSI3052A-Q1 is automatically controlled by bidirectional communication between the primary and secondary side. This allows the device to transfer only as much power as needed, further lowering emissions in many applications.

The secondary side provides a regulated, floating supply rail of 17V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052A-Q1 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The TPSI3052A-Q1 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 17V with 1.5/2.5A peak source and sink current, a large variety of external power switches can be selected to meet a wide range of applications. The TPSI3052A-Q1 generates its own secondary bias supply from the power received from its primary side, so an isolated secondary supply bias is not required. Additionally, the TPSI3052A-Q1 can optionally supply power to external supporting circuitry for various application needs.

Available in three-wire mode only, the TPSI3052A-Q1 features low emissions technology, allowing the device to pass [CISPR25 Class 5 emission in many applications]. The power transfer of the TPSI3052A-Q1 is automatically controlled by bidirectional communication between the primary and secondary side. This allows the device to transfer only as much power as needed, further lowering emissions in many applications.

The secondary side provides a regulated, floating supply rail of 17V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052A-Q1 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSI3052A-Q1 Automotive Reinforced Isolated Switch Driver With Integrated 17V Gate Supply datasheet PDF | HTML Jul 1, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI3052AEVM — TPSI3052A evaluation module

TPIS3052A is an integrated isolated switch driver, when combined with an external power switch, forms an isolated solid-state relay option. The design of the device is for automotive and industrial applications. TPIS3052A seamlessly replaces relays without a secondary side supply.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWZ) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos