TPS925302-Q1
Automotive, dual-channel, constant-current and constant-voltage synchronous buck LED driver with SPI
Data sheet
TPS925302-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Compliant
- Developed for functional safety applications
-
Documentation available to aid ISO 26262 system design up to ASIL B
- 4.5V to 65V wide input voltage range
- Configurable constant voltage and constant current operation
- Up to 2A continuous output current
- 4% regulation accuracy (voltage and current mode)
- Adaptive on-time average current control
- Programmable switching frequency from 100kHz to 1.2MHz
- Advanced dimming operation
- 10-bit precision analog dimming
- 10-bit precision internal PWM dimming
- Supports external PWM dimming input
- Optimized for external shunt dimming including LED matrix manager
- Cycle-by-cycle switch overcurrent protection
- Switch thermal protection
- Serial Peripheral Interface (SPI)
- Configurable analog reference, switching frequency, and PWM dimming duty cycle
- Fault monitoring and reporting
- Limp-home (LH) and standalone mode operation
Request more information
The full data sheet and other information are available. Request now
The functional safety manual, report and quantitative analysis report are available - NDA required. Request now
Technical documentation
No results found. Please clear your search and try again.
View all 1 | Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS925302-Q1 Automotive 2-Channel, Constant-Current and Constant-Voltage Synchronous Buck LED Driver datasheet | PDF | HTML | 04 Mar 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Design tool
TPS925302 design resources
Simulation tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PKD) | 48 | Ultra Librarian |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.