Home Power management LED drivers Illumination LED drivers
NEW

TPS922051

ACTIVE

65V, 2A buck LED driver with analog or PWM dimming options

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog Number of channels 1 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 WSON (DSG) 8 4 mm² 2 x 2
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583

The TPS92205x family is a 1A / 2A non-synchronous Boost / Buck-Boost LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common anode anodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92205x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92205x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92205x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

The TPS92205x family is a 1A / 2A non-synchronous Boost / Buck-Boost LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common anode anodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92205x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92205x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92205x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS922050/1 65V 1A/2A Buck LED Driver with PWM/Analog Dimming datasheet PDF | HTML 19 Nov 2024
Certificate TPS922051D1DGNREVM EU Declaration of Conformity (DoC) 16 Jan 2025
Certificate TPS922051D2DGNREVM EU Declaration of Conformity (DoC) 16 Jan 2025
Certificate TPS922051D2DSGREVM EU Declaration of Conformity (DoC) 16 Jan 2025
Certificate TPS922051D1DSGREVM EU Declaration of Conformity (DoC) 27 Nov 2024
User guide TPS922050/1 65V 1A/2A Buck LED Driver Evaluation Module PDF | HTML 08 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS922051-0DGNREVM — TPS922050DGN and TPS922051DGN evaluation module

The TPS922051/0 evaluation module (EVM) is a two-layer PCB assembly with multiple variants to help the user evaluate the main features and performance of the TPS922051/0 device family. The TPS922051/0 is a 2A / 1A non-synchronous buck LED driver with 4.5V to 65V wide input range with PWM / analog (...)
User guide: PDF | HTML
Evaluation board

TPS922051-0DSGREVM — TPS922050 and TPS922051 evaluation module in WSON package

The TPS922050 and TPS922051 evaluation module (EVM) is a two-layer PCB assembly with multiple variants to help the user evaluate the main features and performance of the TPS922051/0 device family. The TPS922051/0 is a 2A / 1A non-synchronous Buck LED driver with 4.5V to 65V wide input range (...)

User guide: PDF | HTML
Simulation model

TPS922051 PSPICE Model

SLVMEE2.ZIP (143 KB) - PSpice Model
Simulation model

TPS922051D1 SIMPLIS Model

SLVMED6.ZIP (115 KB) - SIMPLIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos