NEW

TPS7C13

ACTIVE

300mA, small-size, high-PSRR adjustable low-dropout regulator

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Noise (µVrms) 90 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242.5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Noise (µVrms) 90 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242.5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High PSRR: 55dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Adjustable output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2.5%
  • Low dropout voltage:
    • 255mV at 300mA (3.3VOUT)
  • Foldback current limit with thermal shutdown
  • Active output pulldown resistor
  • Package:
    • 5-pin SOT-23 (DBV)
  • High PSRR: 55dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Adjustable output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2.5%
  • Low dropout voltage:
    • 255mV at 300mA (3.3VOUT)
  • Foldback current limit with thermal shutdown
  • Active output pulldown resistor
  • Package:
    • 5-pin SOT-23 (DBV)

The TPS7C13 is a small, adjustable, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements of a variety of circuits. The TPS7C13 has a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range. This flexibility allows the TPS7C13 to be used in multiple applications.

The TPS7C13 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall design size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard SOT-23 (DBV) package.

The TPS7C13 is a small, adjustable, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements of a variety of circuits. The TPS7C13 has a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range. This flexibility allows the TPS7C13 to be used in multiple applications.

The TPS7C13 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall design size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard SOT-23 (DBV) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7C13 300mA, Small-Size, High-PSRR, Low-Dropout Adjustable Regulator datasheet PDF | HTML 07 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos