Home Power management Multi-channel ICs (PMICs)

TPS650366-Q1

ACTIVE

TPS650366-Q1

ACTIVE

Product details

Regulated outputs (#) 4 Step-down DC/DC converter 3 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Configurability Factory programmable, Software configurable TI functional safety category Functional Safety-Compliant Features ASIL-B, I2C, Power Sequencing, Power good, Thermal shutdown, UVLO fixed, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125
Regulated outputs (#) 4 Step-down DC/DC converter 3 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Configurability Factory programmable, Software configurable TI functional safety category Functional Safety-Compliant Features ASIL-B, I2C, Power Sequencing, Power good, Thermal shutdown, UVLO fixed, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125
VQFN-HR (RAY) 24 12.25 mm² (3.5 mm × 3.5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 3V to 5.5V. The TPS65036x-Q1 support low power mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5mm × 3.5mm).

The specific orderable part numbers supported are as follows:

TPS65036xyyRAYRQ1where:

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Functional safety documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS65036x-Q1 Automotive Camera, Radar and MCU PMIC datasheet (Rev. A) PDF | HTML Dec 5, 2024
Application note Functional Safety Concept in On-Board Charger System PDF | HTML Jan 7, 2026
Application note PMIC Power Solution for F29 Series Jul 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-F29H85X — C2000™ real-time MCU F29H85x LaunchPad™ development kit

The LAUNCHXL-F29H85X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F29H85x devices. The LAUNCHXL-F29H85X is designed around the F29H850TU real-time microcontroller (MCU) and highlights the control, analog, and communications peripherals, as (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP-AM261 — AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

The AM261x LaunchPad™ development kit is a simple and inexpensive hardware evaluation module (EVM) for the Texas Instruments™ Sitara™ AM261x series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM261x MCUs with on-board emulation for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS650360EVM — TPS650360 evaluation module

The TPS650360EVM is an evaluation module (EVM) for the TPS650360-Q1, TPS650361-Q1, TPS650362-Q1, TPS650363-Q1, TPS650366-Q1, TPS650367-Q1 and TPS650368 power management IC (PMIC) devices. The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

PMIC-RTOS-DRIVERS — RTOS and Bare-Metal Drivers for Texas Instruments Power Managment ICs

This low-level driver package enables users to dynamically configure hardware and safety mechanisms of Texas Instruments functional safety compliant PMICs and assists in achieving functional safety goals.
Supported products & hardware
Driver or library

PMIC-RTOS-DRIVERS-SAFETY-DOCS — Functional Safety documentation for PMIC-RTOS-DRIVERS

Functional Safety documentation for PMIC-RTOS-DRIVERS
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAY) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos