Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS61129-Q1

PREVIEW

5.5V, 3.5A Isw boost converter with clock synchronization

Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input voltage range: 0.9V to 5.5V
  • Output voltage range: 2.6V to 5.5V
    • Fixed 5V or adjustable Vout: TPS61129-Q1
    • Fixed 3.85V Vout: TPS611291-Q1
    • Fixed 5.15V Vout: TPS611292-Q1
    • 275Ω output discharge resistance at EN = 0
  • Typical 5µA quiescent current into VOUT pin
  • Typical 0.01µA quiescent current into VIN pin
  • Typical 100nA shutdown current
  • Peak switching current limit: 3.5A typical
  • Integrated LS / HS FET: 125mΩ / 145mΩ
  • Switching frequency:
    • 2.2MHz for TPS61129-Q1
    • 2.0MHz for TPS611291-Q1
  • ±6% spread spectrum modulation (SSEN enable)
  • Auto PFM, forced PWM mode, SYNC selectable
  • Down mode operation when Vin is close to or higher than Vout
  • Windowed power good (PGOOD)
  • True disconnect during shutdown
  • OVP and thermal shutdown protections
  • Output short-circuit protection
  • 3mm × 3mm VSON-11 wettable flank package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input voltage range: 0.9V to 5.5V
  • Output voltage range: 2.6V to 5.5V
    • Fixed 5V or adjustable Vout: TPS61129-Q1
    • Fixed 3.85V Vout: TPS611291-Q1
    • Fixed 5.15V Vout: TPS611292-Q1
    • 275Ω output discharge resistance at EN = 0
  • Typical 5µA quiescent current into VOUT pin
  • Typical 0.01µA quiescent current into VIN pin
  • Typical 100nA shutdown current
  • Peak switching current limit: 3.5A typical
  • Integrated LS / HS FET: 125mΩ / 145mΩ
  • Switching frequency:
    • 2.2MHz for TPS61129-Q1
    • 2.0MHz for TPS611291-Q1
  • ±6% spread spectrum modulation (SSEN enable)
  • Auto PFM, forced PWM mode, SYNC selectable
  • Down mode operation when Vin is close to or higher than Vout
  • Windowed power good (PGOOD)
  • True disconnect during shutdown
  • OVP and thermal shutdown protections
  • Output short-circuit protection
  • 3mm × 3mm VSON-11 wettable flank package

The TPS61129-Q1 provides a power supply design for portable equipment and smart devices, powered by various batteries and other power supplies. The TPS61129-Q1 has a 3.5A (typical) peak switch current limit. The TPS61129-Q1 employs peak current mode control with a fixed switching frequency of 2.2MHz. Under moderate to heavy load conditions, the TPS61129-Q1 operates in pulse width modulation (PWM) mode. At light load, the device has two operating modes that can be selected through the MODE pin. One is pulse frequency modulation (auto PFM) mode to improve light-load efficiency, and the other is forced PWM mode to avoid audible noise and to improve light load ripple performance. The switching frequency can also be synchronized to an external clock. The TPS61129-Q1 implements spread spectrum modulation on the internal clock signal, significantly enhancing electromagnetic interference (EMI) performance when operating in Forced PWM mode. In addition, there is an internal soft-start time to limit the inrush current during start-up.

During shutdown, the output load is fully isolated from the input power source, and the TPS61129-Q1 only consumes a 0.1µA current to achieve long battery life.

The TPS61129-Q1 output voltage can be programmed by an external resistor divider, or is available with fixed 5.15V, 5.0V, and 3.85V options internally on the chip.

The TPS61129-Q1 offers a very small design size with a 3.0mm × 3.0mm wettable flank VSON package.

The TPS61129-Q1 provides a power supply design for portable equipment and smart devices, powered by various batteries and other power supplies. The TPS61129-Q1 has a 3.5A (typical) peak switch current limit. The TPS61129-Q1 employs peak current mode control with a fixed switching frequency of 2.2MHz. Under moderate to heavy load conditions, the TPS61129-Q1 operates in pulse width modulation (PWM) mode. At light load, the device has two operating modes that can be selected through the MODE pin. One is pulse frequency modulation (auto PFM) mode to improve light-load efficiency, and the other is forced PWM mode to avoid audible noise and to improve light load ripple performance. The switching frequency can also be synchronized to an external clock. The TPS61129-Q1 implements spread spectrum modulation on the internal clock signal, significantly enhancing electromagnetic interference (EMI) performance when operating in Forced PWM mode. In addition, there is an internal soft-start time to limit the inrush current during start-up.

During shutdown, the output load is fully isolated from the input power source, and the TPS61129-Q1 only consumes a 0.1µA current to achieve long battery life.

The TPS61129-Q1 output voltage can be programmed by an external resistor divider, or is available with fixed 5.15V, 5.0V, and 3.85V options internally on the chip.

The TPS61129-Q1 offers a very small design size with a 3.0mm × 3.0mm wettable flank VSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS61129-Q1 5.5V, 3.5A Isw Automotive Boost Converter With Clock Synchronization datasheet PDF | HTML 22 May 2026
EVM User's guide TPS61129-Q1 Evaluation Module (Rev. A) PDF | HTML 13 Apr 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61129Q1EVM — TPS61129-Q1 evaluation module

The TPS61129Q1EVM facilitates thorough evaluation of the TPS61129-Q1 behavior and performance across various operating conditions, including different input voltages (ranging from 0.9V to 5.5V), output voltages, and load scenarios. The module allows output voltage adjustment from 2.6V to 5.5V (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos