Home Power management Power switches Load switches
NEW

TPS22991I

ACTIVE

5.5V, 2.7A, 28mΩ small plastic load switch with low shutdown leakage

Product details

Imax (A) 2.7 Vin (max) (V) 5.5 Vin (min) (V) 1 Number of channels 1 Features Inrush current control, Quick output discharge, Thermal shutdown Quiescent current (Iq) (typ) (µA) 6 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 28 Shutdown current (ISD) (typ) (µA) 0.009 Current limit type None Function Inrush current control, Thermal shutdown FET Internal Operating temperature range (°C) -55 to 125
Imax (A) 2.7 Vin (max) (V) 5.5 Vin (min) (V) 1 Number of channels 1 Features Inrush current control, Quick output discharge, Thermal shutdown Quiescent current (Iq) (typ) (µA) 6 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 28 Shutdown current (ISD) (typ) (µA) 0.009 Current limit type None Function Inrush current control, Thermal shutdown FET Internal Operating temperature range (°C) -55 to 125
UQFN-HR (RAA) 4 0.6375 mm² 0.75 x 0.85
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • Maximum continuous switch current: 2.7A
  • Typical ON-resistance: 28mΩ
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typical)
  • Ultra-low shutdown current:
    • ISD at 3.3V VIN = 200nA (maximum)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD): 150Ω
  • Thermal shutdown protection
  • UQFN package: 0.85 × 0.75mm, 0.4mm pitch
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • Maximum continuous switch current: 2.7A
  • Typical ON-resistance: 28mΩ
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typical)
  • Ultra-low shutdown current:
    • ISD at 3.3V VIN = 200nA (maximum)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD): 150Ω
  • Thermal shutdown protection
  • UQFN package: 0.85 × 0.75mm, 0.4mm pitch

The TPS22991I is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that operates over an input voltage range of 1.0V to 5.5V and supports a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

For space constrained, battery powered applications, the device is suitable due to its small size and low RON. The wide input voltage range of the switch applies to many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991I further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991I is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

The TPS22991I is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that operates over an input voltage range of 1.0V to 5.5V and supports a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

For space constrained, battery powered applications, the device is suitable due to its small size and low RON. The wide input voltage range of the switch applies to many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991I further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991I is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS22991I 5.5V, 2.7A, 28mΩ Load Switch Device With Small Plastic Package datasheet (Rev. A) PDF | HTML 24 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
UQFN-HR (RAA) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos