Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.7 CON (typ) (pF) 144 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.37 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 1.7 CON (typ) (pF) 144 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.37 Rating Catalog Drain supply voltage (max) (V) 22 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RUM) 16 16 mm² 4 x 4
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • Low on-resistance: 2Ω
  • High current support: 220mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • Integrated pull-down resistor on logic pins
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation
  • Latch-up immune
  • Dual supply range: ±4.5V to ±22V
  • Single supply range: 4.5V to 44V
  • Low on-resistance: 2Ω
  • High current support: 220mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • Integrated pull-down resistor on logic pins
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation

The TMUX7212 is a complementary metal-oxide semiconductor (CMOS) switch with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. This device works with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX721x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX721x are controlled with appropriate logic control inputs on the SELx pins. The TMUX721x is part of the precision switches and multiplexers family of devices and has very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX721x provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX721x to be used in harsh environments.

The TMUX7212 is a complementary metal-oxide semiconductor (CMOS) switch with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. This device works with a single supply (4.5V to 44V), dual supplies (±4.5V to ±22V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX721x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX721x are controlled with appropriate logic control inputs on the SELx pins. The TMUX721x is part of the precision switches and multiplexers family of devices and has very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX721x provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX721x to be used in harsh environments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX7412F ACTIVE ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) Pin-to-pin upgrade with fault protection and over voltage protection
Same functionality with different pin-out to the compared device
TMUX7462F ACTIVE ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic Pin compatible option with channel protector function with drain response and overvoltage protection
TMUX8212 ACTIVE 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V Offers higher supply voltage support up to 100 V, ±50 V and powered-off protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TMUX721x 44V , Low-RON, 1:1 (SPST), 4-Channel Precision Switches with Latch-Up Immunity and 1.8-V Logic datasheet (Rev. D) PDF | HTML 10 Jul 2024
Application note Guarding in Multiplexer Applications PDF | HTML 13 May 2022
Application note Using Latch Up Immune Multiplexers to Help Improve System Reliability (Rev. A) 20 Sep 2021
Application brief Precision Multiplexers Reducing Barriers in an Industrial Environment PDF | HTML 21 May 2021
Certificate TMUX7212EVM EU RoHS Declaration of Conformity (DoC) 08 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX721XEVM — TMUX721x PW package evaluation module

The TMUX721xEVM supports evaluation of the TMUX721x devices in the 16-pin TSSOP (PW) package including TMUX7211PWR, TMUX7212PWR and TMUX7213PWR. This evaluation module can be used for quick prototyping and testing of the TMUX721x devices specifically for DC and timing parameters.

User guide: PDF
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX7212 IBIS Model

SCDM245.ZIP (239 KB) - IBIS Model
Simulation model

TMUX7212 PSpice Model

SCDM274.ZIP (61 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos