NEW

SN74UVP1G07

PREVIEW

Product details

Technology family UVP Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) to
Technology family UVP Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) to
X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Extended low-voltage operaion with 0.63V to 3.6V supply range
  • Extended operating temperature range: –40°C to 125°C
  • Low power consumption
    • Typical of ICC = 10nA
    • Typical input leakage II = 3nA
    • Typical output off-state leakage current IOZ = 100nA
    • Typical Partial-Power-Down IOFF 0.2uA
  • 3.6-V tolerant input to support down translation
  • Maximum tpd of 9.5ns at 3.3V
  • Drop-in compatible with AUP1G family and VCC extended from 0.8V to 0.63V
  • Extended low-voltage operaion with 0.63V to 3.6V supply range
  • Extended operating temperature range: –40°C to 125°C
  • Low power consumption
    • Typical of ICC = 10nA
    • Typical input leakage II = 3nA
    • Typical output off-state leakage current IOZ = 100nA
    • Typical Partial-Power-Down IOFF 0.2uA
  • 3.6-V tolerant input to support down translation
  • Maximum tpd of 9.5ns at 3.3V
  • Drop-in compatible with AUP1G family and VCC extended from 0.8V to 0.63V

The SN74UVP1G07 device is a single-buffer gate with open-drain output.

The SN74UVP1G07 device is a single-buffer gate with open-drain output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74UVP1G07 Low-Power Single Buffer/Driver With Open-Drain Outputs datasheet PDF | HTML Jun 3, 2026
Application note Extending Ultra-Low-Power Logic Operation Down to 0.63V PDF | HTML Oct 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2SON (DPW) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos