SN74LV8T240-Q1

ACTIVE

Product details

Technology family LVxT Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVxT Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RKS) 20 11.25 mm² 4.5 x 2.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package

  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package

  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17

The SN74LV8T240-Q1 device contains eight independent inverting line drivers with 3-state outputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.

The SN74LV8T240-Q1 device contains eight independent inverting line drivers with 3-state outputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV8T240-Q1 Automotive Octal Inverting Buffers/Drivers with 3-State Outputs datasheet PDF | HTML 16 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos