Home Power management Power switches Low-side switches

SN55451B

ACTIVE

Military 2-ch, 4.5-V to 5.5-V inverters

Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Characterized for Use to 300 mA
  • High-Voltage Outputs up to 30 V
  • No Output Latch-Up at 20 V (After Conducting 300 mA)
  • High-Speed Switching
  • Open-Collector Outputs
  • Circuit Flexibility for Varied Applications
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages
  • Characterized for Use to 300 mA
  • High-Voltage Outputs up to 30 V
  • No Output Latch-Up at 20 V (After Conducting 300 mA)
  • High-Speed Switching
  • Open-Collector Outputs
  • Circuit Flexibility for Varied Applications
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages

The SN5545xB and SN7545xB devices are dual-peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design.

The SNx5451B, SNx5452B, SNx5453B, and SNx5454B devices are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

The SN5545xB drivers are characterized for operation over the full military range of –55°C to 125°C. The SN7545xB drivers are characterized for operation from 0°C to 70°C.

The SN5545xB and SN7545xB devices are dual-peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design.

The SNx5451B, SNx5452B, SNx5453B, and SNx5454B devices are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

The SN5545xB drivers are characterized for operation over the full military range of –55°C to 125°C. The SN7545xB drivers are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ULQ2003A-Q1 ACTIVE 50-V, 7-ch automotive darlington transistor array Seven channels, smaller operating temperature range (-40°C to 125°C) and no integrated AND logic gate control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN5545xB, SN7545xB Dual-Peripheral Drivers for High-Current, High-Speed Switching datasheet (Rev. D) PDF | HTML 19 Jan 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​