Home Power management DC/DC switching regulators DC/DC converters
NEW

LMR60406

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000035 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000035 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
WQFN-HR (RAK) 9 5 mm² (2.5 mm × 2 mm)
  • Mitigated interference and noise technology – architecture 1 (MINT 1):
    • Low inductance HotRod™ QFN package
    • Advanced spread spectrum options available
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Ultra-low quiescent current
    • Shutdown current: 0.7µA
    • Standby current: 3.5µA
  • Optimized control loop for low output capacitance
  • Switching frequency from 200kHz – 2.2MHz
  • Low minimum on-time tON (30ns typical)
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
  • Power-Good output for power sequencing
  • Mitigated interference and noise technology – architecture 1 (MINT 1):
    • Low inductance HotRod™ QFN package
    • Advanced spread spectrum options available
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Ultra-low quiescent current
    • Shutdown current: 0.7µA
    • Standby current: 3.5µA
  • Optimized control loop for low output capacitance
  • Switching frequency from 200kHz – 2.2MHz
  • Low minimum on-time tON (30ns typical)
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
  • Power-Good output for power sequencing

The LMR60406 is a 3V to 36V (42V transient), 0.6A, industrial-grade synchronous buck converter in an ultra compact 2.5mm × 2mm QFN-9 package. The HotRod™ QFN package with mitigated interference and noise technology using architecture 1 features (MINT 1) enables low EMI performance to facilitate qualification of industrial and other noise-sensitive designs.

All device variants are capable of output voltages ranging from 1V to 20V in adjustable output configuration. Each variant is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on time allows high conversion ratios at high frequencies, fast transient response, and excellent load and line regulation.

Open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60406 allows the user to select between forced pulse width modulation (FPWM), auto mode, or external synchronization mode of operation.

The LMR60406 is designed to offer reduced output capacitance leading to compact PCB layout and system cost savings. The LMR60406 is a part of a family of pin-compatible devices ranging in current levels from 0.6A to 6A.

The LMR60406 is a 3V to 36V (42V transient), 0.6A, industrial-grade synchronous buck converter in an ultra compact 2.5mm × 2mm QFN-9 package. The HotRod™ QFN package with mitigated interference and noise technology using architecture 1 features (MINT 1) enables low EMI performance to facilitate qualification of industrial and other noise-sensitive designs.

All device variants are capable of output voltages ranging from 1V to 20V in adjustable output configuration. Each variant is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on time allows high conversion ratios at high frequencies, fast transient response, and excellent load and line regulation.

Open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60406 allows the user to select between forced pulse width modulation (FPWM), auto mode, or external synchronization mode of operation.

The LMR60406 is designed to offer reduced output capacitance leading to compact PCB layout and system cost savings. The LMR60406 is a part of a family of pin-compatible devices ranging in current levels from 0.6A to 6A.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMR60406 36V, 0.6A , Sync Buck Converter With Mitigated Interference and Noise Technology (MINT), Optimized EMI, and Low Output Capacitance datasheet PDF | HTML Oct 19, 2026
Functional safety information LMR604xx, LMR604xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Dec 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RAK) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos