Home Power management DC/DC switching regulators DC/DC converters
NEW

LM68425-Q1

ACTIVE

Automotive, 42V, 2.5A synchronous functional safety buck converter

Product details

Rating Automotive Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 42 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features Adjustable switching frequency, Enable, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Compliant
Rating Automotive Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 42 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features Adjustable switching frequency, Enable, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Compliant
WQFN-FCRLF (RZT) 20 9.36 mm² 3.6 x 2.6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant
    • Documentation available to aid ISO 26262 system designs planned
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL C
    • Analog built-in-self-test at start-up
    • Redundant and fast (0.35µs) VOUT monitor
    • Feedback path failure detection
    • Redundant temperature sensor
    • Excellent pin FMEA and pin spacing
  • Wide input voltage range: 3V to 42V
  • ZEN 1 switcher technology
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and TSD
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flank
    • Pin compatible with 36V 4/6/8A LM654x0-Q1
    • Pin compatible with 65V 2.5/3.5/4.5A LM656x5-Q1
    • ϴJA = 24.0°C/W (LM65645-Q1EVM
  • Create a custom design using the LM684x5-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant
    • Documentation available to aid ISO 26262 system designs planned
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL C
    • Analog built-in-self-test at start-up
    • Redundant and fast (0.35µs) VOUT monitor
    • Feedback path failure detection
    • Redundant temperature sensor
    • Excellent pin FMEA and pin spacing
  • Wide input voltage range: 3V to 42V
  • ZEN 1 switcher technology
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and TSD
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flank
    • Pin compatible with 36V 4/6/8A LM654x0-Q1
    • Pin compatible with 65V 2.5/3.5/4.5A LM656x5-Q1
    • ϴJA = 24.0°C/W (LM65645-Q1EVM
  • Create a custom design using the LM684x5-Q1 with the WEBENCH Power Designer

The LM684x5-Q1 are a family of automotive buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 42V

The LM684x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. AUTO mode enables frequency foldback during light load operation, allowing an unloaded current consumption as low as 1.36µA (typical) and high light load efficiency, which extends operating run-time in battery-powered systems.

The LM684x5-Q1 buck converters are specifically intended for functional safety relevant applications. An array of safety features including ABIST at start-up, redundant and fast VOUT monitoring, feedback path failure detection, redundant temperature sensor, thermal shutdown, and current limiting significantly reduce the residual failure-in-time (FIT).

The LM684x5-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM684x5-Q1 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM684x5-Q1 comes in a 3.6mm × 2.6mm, thermally enhanced, 20-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM684x5-Q1 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM684x5-Q1 are a family of automotive buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 42V

The LM684x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. AUTO mode enables frequency foldback during light load operation, allowing an unloaded current consumption as low as 1.36µA (typical) and high light load efficiency, which extends operating run-time in battery-powered systems.

The LM684x5-Q1 buck converters are specifically intended for functional safety relevant applications. An array of safety features including ABIST at start-up, redundant and fast VOUT monitoring, feedback path failure detection, redundant temperature sensor, thermal shutdown, and current limiting significantly reduce the residual failure-in-time (FIT).

The LM684x5-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Additional features of the LM684x5-Q1 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM684x5-Q1 comes in a 3.6mm × 2.6mm, thermally enhanced, 20-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM684x5-Q1 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

Download View video with transcript Video
Request more information

The full data sheet, functional safety documentation and other information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM684x5-Q1 42V, 1.5A/2.5A Automotive Synchronous Buck DC/DC Converters With Low-EMI ZEN 1 Switcher Technology Optimized for Safety-Relevant Applications datasheet PDF | HTML 11 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM68645EVM — LM68645-Q1 evaluation module

The LM68645-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the LM68645 family of wide input voltage buck converters. The LM68645EVM is configured to deliver a 5V output to a load requiring 4.5A or less. The LM68645EVM can be used in many different (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

LM684X5-Q1-FS Functional safety documentation for LM68415-Q1 and LM68425-Q1

Functional safety documentation for LM68415-Q1 and LM68425-Q1
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos