Home Power management AC/DC & DC/DC converters (integrated FET)
NEW

LM65680

ACTIVE

65-V, 8-A low-IQ synchronous step-down converter

Product details

Rating Catalog TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Catalog TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
WQFN-FCRLF (RZY) 26 20.25 mm² 4.5 x 4.5
  • Functional Safety-Capable
  • Versatile synchronous buck converter family
    • Wide input voltage range of 3.5V to 65V
    • 4A, 6A, and 8A output current options
    • Adjustable output voltage from 0.8V to 60V, or fixed output options of 3.3V and 5V
    • 150°C maximum junction temperature
    • 36ns tON(min) for high step-down conversion
  • ZEN 1 switcher technology
    • Facilitates CISPR 11 or 32 Class B compliance
    • Enhanced HotRod™ QFN (eQFN) package with symmetrical pinout design and minimal LLOOP
    • Spread Spectrum (DRSS) and switching slew-rate control reduce peak emissions
    • Switching frequency from 300kHz to 2.2MHz
    • AUTO, FPWM, or SYNC operation
  • High efficiency across the full load current range
    • 95% at 48VIN, 12VOUT, 8A, 400kHz
    • Multiphase stackable for higher output current
    • Dual-input VCC subregulator with BIAS option
    • VIN sleep quiescent current as low as 1.8µA
  • Improved reliability with optimized pinout design and clearance for short-circuit-to-adjacent-pin test
    • VIN to PGND pin clearance of 1.1mm
  • Create a custom design using the LM65680/60/40 converter with WEBENCH® Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck converter family
    • Wide input voltage range of 3.5V to 65V
    • 4A, 6A, and 8A output current options
    • Adjustable output voltage from 0.8V to 60V, or fixed output options of 3.3V and 5V
    • 150°C maximum junction temperature
    • 36ns tON(min) for high step-down conversion
  • ZEN 1 switcher technology
    • Facilitates CISPR 11 or 32 Class B compliance
    • Enhanced HotRod™ QFN (eQFN) package with symmetrical pinout design and minimal LLOOP
    • Spread Spectrum (DRSS) and switching slew-rate control reduce peak emissions
    • Switching frequency from 300kHz to 2.2MHz
    • AUTO, FPWM, or SYNC operation
  • High efficiency across the full load current range
    • 95% at 48VIN, 12VOUT, 8A, 400kHz
    • Multiphase stackable for higher output current
    • Dual-input VCC subregulator with BIAS option
    • VIN sleep quiescent current as low as 1.8µA
  • Improved reliability with optimized pinout design and clearance for short-circuit-to-adjacent-pin test
    • VIN to PGND pin clearance of 1.1mm
  • Create a custom design using the LM65680/60/40 converter with WEBENCH® Power Designer

The LM65680/60/40 is a synchronous buck DC/DC converter offered from a family of devices with ZEN 1 technology designed for low EMI, high power density, and excellent conversion efficiency. Integrated power MOSFETs with low RDS(on) enable up to 8A of output current across a wide input voltage range of 3.5V to 65V.

Phase stackable with synchronized interleaving, the peak current-mode control architecture of the LM65680/60/40 supports accurate current sharing with paralleled phases for higher output currents. AUTO mode enables frequency foldback during light-load operation, giving high light-load efficiency and a no-load input current as low as 2.2µA, which extends operating run-time in battery-powered systems.

A high-side switch minimum on-time of 36ns facilitates large step-down ratios, enabling the direct conversion from 24V or 48V inputs to low-voltage rails for reduced system cost and complexity. The package has several NC pins between critical power pins, which improve the Failure Modes and Effects Analysis (FMEA) result.

The LM65680/60/40 includes several features to simplify compliance with CISPR 11 and CISPR 32 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. To lower input capacitor ripple current and EMI filter size, interleaved operation using a SYNCOUT signal with 180° phase shift works well for cascaded, multichannel or multiphase designs. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM65680/60/40 has dual-random spread spectrum (DRSS), a unique EMI-reduction feature that combines low-frequency triangular and high-frequency random modulations to mitigate disturbances across lower and higher frequency bands, respectively.

Additional features of the LM65680/60/40 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM65680/60/40 comes in a 4.5mm × 4.5mm, thermally enhanced, 26-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM65680/60/40 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM65680/60/40 is a synchronous buck DC/DC converter offered from a family of devices with ZEN 1 technology designed for low EMI, high power density, and excellent conversion efficiency. Integrated power MOSFETs with low RDS(on) enable up to 8A of output current across a wide input voltage range of 3.5V to 65V.

Phase stackable with synchronized interleaving, the peak current-mode control architecture of the LM65680/60/40 supports accurate current sharing with paralleled phases for higher output currents. AUTO mode enables frequency foldback during light-load operation, giving high light-load efficiency and a no-load input current as low as 2.2µA, which extends operating run-time in battery-powered systems.

A high-side switch minimum on-time of 36ns facilitates large step-down ratios, enabling the direct conversion from 24V or 48V inputs to low-voltage rails for reduced system cost and complexity. The package has several NC pins between critical power pins, which improve the Failure Modes and Effects Analysis (FMEA) result.

The LM65680/60/40 includes several features to simplify compliance with CISPR 11 and CISPR 32 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. To lower input capacitor ripple current and EMI filter size, interleaved operation using a SYNCOUT signal with 180° phase shift works well for cascaded, multichannel or multiphase designs. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM65680/60/40 has dual-random spread spectrum (DRSS), a unique EMI-reduction feature that combines low-frequency triangular and high-frequency random modulations to mitigate disturbances across lower and higher frequency bands, respectively.

Additional features of the LM65680/60/40 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM65680/60/40 comes in a 4.5mm × 4.5mm, thermally enhanced, 26-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM65680/60/40 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM65680, LM65660 and LM65640 65V, 8A/6A/4A, Synchronous Buck DC/DC Converter Family With Low-EMI ZEN 1 Switcher Technology Optimized for High Power Density datasheet PDF | HTML 25 Nov 2025
Functional safety information LM65640, LM65660, and LM65680 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 05 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM65680-Q1EVM — LM65680-Q1 evaluation module

The LM65680-Q1 evaluation module (EVM) is a synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6V to 70V, which offers outsized voltage rating and operating margin (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZY) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos