Home Power management DC/DC switching regulators DC/DC converters
NEW

LM65440-Q1

ACTIVE

36V, 4A, stackable step-down power converter in a small eQFN package

Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
WQFN-FCRLF (RZT) 20 9.36 mm² (3.6 mm × 2.6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Mitigated interference and noise technology – architecture 1 (MINT 1)
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
  • Low minimum on time: 40ns (maximum)
  • Switching frequency from 300kHz to 2.2MHz
  • Pin-configurable 400kHz and 2.1MHz
  • Pin-configurable AUTO or FPWM operation
  • Dual phase capable up to 16A for high current designs
  • Pin-pin with the 65V LM656x5-Q1 family
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Mitigated interference and noise technology – architecture 1 (MINT 1)
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
  • Low minimum on time: 40ns (maximum)
  • Switching frequency from 300kHz to 2.2MHz
  • Pin-configurable 400kHz and 2.1MHz
  • Pin-configurable AUTO or FPWM operation
  • Dual phase capable up to 16A for high current designs
  • Pin-pin with the 65V LM656x5-Q1 family
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer

The LM654x0-Q1 are a family of automotive buck converters designed for high-efficiency, high-power density, and ultra-low electromagnetic interference (EMI) with mitigated interference and noise technology (MINT 1) switcher technology. The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

The LM654x0-Q1 are a family of automotive buck converters designed for high-efficiency, high-power density, and ultra-low electromagnetic interference (EMI) with mitigated interference and noise technology (MINT 1) switcher technology. The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos