Home Power management DC/DC switching regulators DC/DC converters

LM5168E

ACTIVE

Product details

Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 115 Vin (min) (V) 6 Vout (max) (V) 48 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 115 Vin (min) (V) 6 Vout (max) (V) 48 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • 6V to 115V wide input voltage range
    • –55°C to +150°C junction temperature range
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • 50ns low minimum on and off times
    • 1MHz adjustable switching frequency
    • Diode emulation for high light-load efficiency
    • 10µA sleep current in auto mode
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164, LM5163, and LM5013
    • Similar pinout and functionality to LM5017 and LM34927
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package: SOIC PowerPAD™-8 integrated circuit package with 1.27mm pin spacing
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • 6V to 115V wide input voltage range
    • –55°C to +150°C junction temperature range
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • 50ns low minimum on and off times
    • 1MHz adjustable switching frequency
    • Diode emulation for high light-load efficiency
    • 10µA sleep current in auto mode
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164, LM5163, and LM5013
    • Similar pinout and functionality to LM5017 and LM34927
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package: SOIC PowerPAD™-8 integrated circuit package with 1.27mm pin spacing

The LM5168E is an extended temperature range, (–55°C to +150°C) synchronous buck converter designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM5168E operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5168E delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM5168E is available in the auto mode version, which enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

The LM5168E is an extended temperature range, (–55°C to +150°C) synchronous buck converter designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM5168E operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5168E delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM5168E is available in the auto mode version, which enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LM5168 ACTIVE 6-V to 120-V wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability Extended temperature version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM5168E 115V, 0.3A, Synchronous Buck Converter datasheet PDF | HTML Aug 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5168FEVM — LM5168 evaluation module 115-V fly-buck regulator

The LM5168FEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5168, a 115-V DC/DC fly-buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5168PEVM — LM5168P 115-V DC/DC buck regulator evaluation module

The LM5168P evaluation module (EVM) is a 115 V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120 V absolute maximum) to provide a regulated 12 V output at up (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos