LM3475

ACTIVE

10-V, hysteretic PFET buck controller

Product details

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 10 Vout (min) (V) 0.8 Control mode Hysteretic Features Enable, Light Load Efficiency Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 260 Duty cycle (max) (%) 100 Number of phases 1
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 10 Vout (min) (V) 0.8 Control mode Hysteretic Features Enable, Light Load Efficiency Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 260 Duty cycle (max) (%) 100 Number of phases 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Easy-to-Use Control Methodology
  • 0.8 V to VIN Adjustable Output Range
  • High Efficiency (90% Typical)
  • ±0.9% (±1.5% Over Temperature) Feedback
    Voltage
  • 100% Duty Cycle Capable
  • Maximum Operating Frequency up to 2 MHz
  • Internal Soft-Start
  • Enable Pin
  • Easy-to-Use Control Methodology
  • 0.8 V to VIN Adjustable Output Range
  • High Efficiency (90% Typical)
  • ±0.9% (±1.5% Over Temperature) Feedback
    Voltage
  • 100% Duty Cycle Capable
  • Maximum Operating Frequency up to 2 MHz
  • Internal Soft-Start
  • Enable Pin

The LM3475 is a hysteretic P-FET buck controller designed to support a wide range of high efficiency applications in a very small SOT-23-5 package. The hysteretic control scheme has several advantages, including simple system design with no external compensation, stable operation with a wide range of components, and extremely fast transient response. Hysteretic control also provides high efficiency operation, even at light loads. The PFET architecture allows for low component count as well as 100% duty cycle and ultra-low dropout operation.

The LM3475 is a hysteretic P-FET buck controller designed to support a wide range of high efficiency applications in a very small SOT-23-5 package. The hysteretic control scheme has several advantages, including simple system design with no external compensation, stable operation with a wide range of components, and extremely fast transient response. Hysteretic control also provides high efficiency operation, even at light loads. The PFET architecture allows for low component count as well as 100% duty cycle and ultra-low dropout operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM3475 Hysteretic PFET Buck Controller datasheet (Rev. C) PDF | HTML 31 Oct 2015
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
User guide LM3475 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML 09 Feb 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide PMLK Buck Experiment Book (Rev. B) 21 Apr 2017
User guide Power-Management-Laborkit Buck- Experimentierbuch (Rev. B) 21 Apr 2017
User guide Cost Effective Test Methods Using PMLK BUCK Boards (Rev. A) 31 Aug 2016
User guide PMLK Buck Experiment Book (Rev. A) 31 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3475EVAL — Hysteretic PFET Buck Controller

The LM3475 evaluation board is provided as a tool for developing DC/DC converters based on the LM3475 IC. As shown in Figure 1, the evaluation board is configured to provide an output of 2.5V at up to 2A from an input up to 10V. The corresponding bill of material is given in Table 1. Typical (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

PMLKBUCKEVM — TI-PMLK Buck Experiment Board using TPS54160 & LM3475

The TI-PMLK Buck Experiment Board is part of the TI Power Management Lab Kit (TI-PMLK) series. TI-PMLK series provides hands on learning to reinforce power supply knowledge. The modular format allows users to customize the TI-PMLK series experience in a way that makes the most impact on (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos