Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
SSOP (DUW) 16 269.345 mm² 26.15 x 10.3
  • Functional Safety-Capable (Planned)
    • Documentation available to aid IEC 61508 system design
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1500VRMS and 2121VDC working voltage
    • Up to 12.8kV surge capability
    • Up to ±100kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Default output high (ISO774xU) and low (ISO774xUF) options
  • Low propagation delay: 13ns typical at 5V
  • Supports SPI up to: 13.8MHz at 5V
  • Low pulse width distortion: 6.7ns maximum at 5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Ultra-Wide Package: Ultra-Wide-SSOP (DUW-16) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Functional Safety-Capable (Planned)
    • Documentation available to aid IEC 61508 system design
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier:
    • High lifetime at up to 1500VRMS and 2121VDC working voltage
    • Up to 12.8kV surge capability
    • Up to ±100kV/µs minimum CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Default output high (ISO774xU) and low (ISO774xUF) options
  • Low propagation delay: 13ns typical at 5V
  • Supports SPI up to: 13.8MHz at 5V
  • Low pulse width distortion: 6.7ns maximum at 5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Ultra-Wide Package: Ultra-Wide-SSOP (DUW-16) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ISO774xU Ultra-Wide Package, Reinforced , Quad -Channel Digital Isolators datasheet PDF | HTML 04 Jun 2026
Functional safety information ISO7742U Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 29 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO7741UDUWEVM — ISO7741U evaluation module (DUW package)

The ISO774xU family of devices are galvanically isolated digital isolators in ultra-wide package with >21.2mm creepage and clearance distance. The devices are designed for applications requiring high working voltages at high altitudes with a single stage digital isolator, removing the need for a (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SSOP (DUW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos