Product details

Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Features 1.8V I/O Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 18 Part-to-part output skew (max) (ns) 6 Channel-to-channel output skew (max) (ns) 6 Isolation rating Galvanic CMTI (min) (kV/µs) 150 Default output High, Low Creepage (min) (mm) 3.7 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 0.875 Operating temperature range (°C) -40 to 125 Clearance (min) (mm) 3.7
Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Features 1.8V I/O Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 18 Part-to-part output skew (max) (ns) 6 Channel-to-channel output skew (max) (ns) 6 Isolation rating Galvanic CMTI (min) (kV/µs) 150 Default output High, Low Creepage (min) (mm) 3.7 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 0.875 Operating temperature range (°C) -40 to 125 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm)
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier
  • Functional Isolation (DBQ-16):
    • 400VRMS, 566VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide temperature range: –40°C to 125°C
  • ±150kV/µs typical CMTI
  • Supply range: 1.71V to 5.5V
  • Default output high (ISO654x) and low (ISO654xF) options
  • 1.5mA per channel typical at 1Mbps and 3.3V (ISO6540)
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SSOP (DBQ-16) Package
  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier
  • Functional Isolation (DBQ-16):
    • 400VRMS, 566VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide temperature range: –40°C to 125°C
  • ±150kV/µs typical CMTI
  • Supply range: 1.71V to 5.5V
  • Default output high (ISO654x) and low (ISO654xF) options
  • 1.5mA per channel typical at 1Mbps and 3.3V (ISO6540)
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SSOP (DBQ-16) Package

The ISO654x devices are general purpose functional isolators for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 400VRMS / 566VDC and transient over voltages of 707VRMS / 1000VDC .

The ISO654x devices provide high EMC performance while isolating CMOS or LVCMOS digital I/Os. ISO654x uses SiO2 as the isolation barrier. Each isolation channel has a logic input and output buffer separated by the insulation barrier. These devices come with enable pins that can be used to put the respective outputs in high impedance.

The ISO6540 and ISO6540F devices have all channels in the forward direction. The ISO6541 and ISO6541F devices have one reverse-direction channel. The ISO6542 and ISO6542F devices have two reverse-direction channels.

In the event of input power or signal loss, the default output is high for devices without the suffix F and low for devices with the suffix F. See Device Functional Modes for further details.

These devices help prevent noise currents on GPIOs or data buses such as SPI, UART RS-485, RS-232, and CAN from causing data corruption or damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level design.

The ISO654x devices are general purpose functional isolators for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 400VRMS / 566VDC and transient over voltages of 707VRMS / 1000VDC .

The ISO654x devices provide high EMC performance while isolating CMOS or LVCMOS digital I/Os. ISO654x uses SiO2 as the isolation barrier. Each isolation channel has a logic input and output buffer separated by the insulation barrier. These devices come with enable pins that can be used to put the respective outputs in high impedance.

The ISO6540 and ISO6540F devices have all channels in the forward direction. The ISO6541 and ISO6541F devices have one reverse-direction channel. The ISO6542 and ISO6542F devices have two reverse-direction channels.

In the event of input power or signal loss, the default output is high for devices without the suffix F and low for devices with the suffix F. See Device Functional Modes for further details.

These devices help prevent noise currents on GPIOs or data buses such as SPI, UART RS-485, RS-232, and CAN from causing data corruption or damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ISO6041 ACTIVE Low power & propagation delay, reinforced 4-channel, 3/1 digital isolator with 0.4mA/ch Icc, 200Mbps Pin-to-pin performance upgrade; <5ps jitter, <1.2ns pulse width distortion, 200 Mbps max data rate, <1mA/ch Icc @ 15Mbps, and supports >25Mhz SPI for precision applications
ISO6441 ACTIVE Robust EMC, reinforced/Basic 4-channel, 3/1, digital isolator with 250kV/us CMTI, 150Mbps Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ISO654x General Purpose Quad -Channel Functional Isolators datasheet PDF | HTML Apr 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO6521REUEVM — ISO6521 evaluation module for dual-channel functional isolator for digital signals

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the dual-channel ISO6521 functional isolator in the 8-pin DFN package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM also features multiple test (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos