Rating
Catalog
Integrated isolated power
No
Number of channels
6
Forward/reverse channels
3 forward / 3 reverse
Features
Overvoltage tolerant inputs
Data rate (max) (Mbps)
150
Protocols
GPIO, PWM, SPI, UART
SPI frequency (max) (MHz)
25
Propagation delay time (typ) (ns)
6.2
Propagation delay time (max) (ns)
10
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.8
Channel-to-channel output skew (max) (ns)
1.5
Isolation rating
Reinforced
Withstand isolation voltage (VISO) (Vrms)
5000
Surge isolation voltage (VIOSM) (kVPK)
4, 10.4
CMTI (min) (kV/µs)
200
Default output
High, Low
Creepage (min) (mm)
8
Current consumption per channel (DC) (typ) (mA)
1.45
Current consumption per channel (1 Mbps) (typ) (mA)
2.325
Supply voltage (min) (V)
2.25
Supply voltage (max) (V)
5.5
Operating temperature range (°C)
-40 to 125
TI functional safety category
Functional Safety-Capable
Transient isolation voltage (VIOTM) (VPK)
4500, 7071
Clearance (min) (mm)
8
Rating
Catalog
Integrated isolated power
No
Number of channels
6
Forward/reverse channels
3 forward / 3 reverse
Features
Overvoltage tolerant inputs
Data rate (max) (Mbps)
150
Protocols
GPIO, PWM, SPI, UART
SPI frequency (max) (MHz)
25
Propagation delay time (typ) (ns)
6.2
Propagation delay time (max) (ns)
10
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.8
Channel-to-channel output skew (max) (ns)
1.5
Isolation rating
Reinforced
Withstand isolation voltage (VISO) (Vrms)
5000
Surge isolation voltage (VIOSM) (kVPK)
4, 10.4
CMTI (min) (kV/µs)
200
Default output
High, Low
Creepage (min) (mm)
8
Current consumption per channel (DC) (typ) (mA)
1.45
Current consumption per channel (1 Mbps) (typ) (mA)
2.325
Supply voltage (min) (V)
2.25
Supply voltage (max) (V)
5.5
Operating temperature range (°C)
-40 to 125
TI functional safety category
Functional Safety-Capable
Transient isolation voltage (VIOTM) (VPK)
4500, 7071
Clearance (min) (mm)
8