Product details

Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 42 Dynamic resistance (typ) 0.61 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 20 Rating Catalog Operating temperature range (°C) -50 to 150
Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Peak pulse power (8/20 μs) (max) (W) 133 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 42 Dynamic resistance (typ) 0.61 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 20 Rating Catalog Operating temperature range (°C) -50 to 150
USON (DXA) 3 1.1 mm² 1 x 1.1
  • IEC 61000-4-2 level 4 ESD protection:
    • ±23kV contact discharge
    • ±23kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2pF (typical)
  • DFN1110 (DXA) small, standard, common footprint
  • IEC 61000-4-2 level 4 ESD protection:
    • ±23kV contact discharge
    • ±23kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2pF (typical)
  • DFN1110 (DXA) small, standard, common footprint

ESD772 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD772 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of ESD772 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

ESD772 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD772 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of ESD772 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD772 24V, 2-Channel ESD Protection Diode in DFN1110 Industry Standard Package for In-Vehicle Networks datasheet PDF | HTML 05 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
USON (DXA) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos