DP83TD535-Q1
- IEEE 802.3cg compliant 10Mbps 10BASE-T1S
- Multidrop or point-to-point half-duplex
- Supports >25m cable and >16 nodes depending on channel
- Host controller interface: OA compliant 3-pin interface
- AEC-Q100 qualified for automotive applications:
- Temperature: –40 to 125°C, TA (grade 1)
- Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
- OA TC10 local and remote wake-up support
- Low power wake pins: VBAT, WAKE and INH
- OA compliant ultra-low sleep current
- 12/24/48V direct VBAT support
- Support OA TC14 PHY features when paired with appropriate external host
- Topology discovery
- Signal Quality Indicator (SQI)
- Harness Defect Detection (HDD)
- Robust PHY architecture with protection and fault detection features
- Bus wires short to GND or 48V VBAT protection
- Overtemperature, undervoltage detection
- ±8kV HBM ESD for MDI pins
- ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
- Extended CMV support for MDI pins
- OA PMA, and EMC compliant
The DP83TD535-Q1 is 10BASE-T1S OA TC-14 compliant PMD transceiver with MDC/MDIO management port and direct VBAT supply connection. This device provides full analog front end functionality while relying on the host system for MAC, digital PHY, and management functions. This solution, similar to the CAN transceiver approach, features a simple and cost effective 3-pin clock-less interface between the host controller and the PMD transceiver chip. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage (CMV) tolerance. The device communicates to a host controller or switch using OA-3pin interface. The host must have the 10BASE-T1S digital PHY incorporated.
Additionally MDC/MDIO pins allow host-independent configurations, enhanced diagnostics, and flexible power-domain design while maintaining full compatibility with the OA3-pin PMD digital interface in the MCU.
The DP83TD535-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line. When a wake-up event is detected, the DP83TD535-Q1 initiates system start-up by driving INH high.
The DP83TD535-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DP83TD535-Q1 Automotive 10BASE-T1S Multidrop OA PMD Transceiver with TC10 datasheet | PDF | HTML | 09 Dec 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DP83TD535EVM — DP83TD535 evaluation module
The DP83TD53x-Q1 is a 10BASE-T1S transceiver that is compliant with the IEEE802.3cg specification. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over an unshielded twisted pair with a common mode tolerance of ±40V. The device communicates to the host over the (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSON (DMT) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.