DP83TD535EVM is a prototype evaluation module and is available in limited quantities
DP83TD535EVM
DP83TD535 evaluation module
DP83TD535EVM
Overview
The DP83TD53x-Q1 is a 10BASE-T1S transceiver that is compliant with the IEEE802.3cg specification. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over an unshielded twisted pair with a common mode tolerance of ±40V. The device communicates to the host over the OA-3 pin interface.
The DP83TD53x-Q1 allows for efficient system-level battery current consumption by supporting TC10 wake and sleep requirements. This allows a low-current sleep state in which power is gated to system components by DP83TD535-Q1. When a wake-up event is detected, the DP83TD535-Q1 initiates system start-up by driving INH high.
Features
- DP83TD535, IEEE802.3cg, and 10BASE-T1S compliant
- 10BASE-T1S interface through Rosenberger MTD® Daisy-Chain adapter and cabling
- Status LEDs for VBAT/VCC/VDDIO power rails
- Variable I/O voltage range: 1.8V, 2.5V, and 3.3V
- Configurable MDI termination through jumpers for device to act as the End Node or Drop Node
Ethernet PHYs
Order & start development
DP83TD535EVM — DP83TD535 evaluation module for multidrop 10BASE-T1S applications
DP83TD535EVM — DP83TD535 evaluation module for multidrop 10BASE-T1S applications
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | DP83TD535 Evaluation Module | PDF | HTML | Nov 21, 2025 |
| Certificate | DP83TD535EVM EU Declaration of Conformity (DoC) | Dec 5, 2025 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.