Home Interface Ethernet ICs Ethernet PHYs
NEW

DP83TC818S-Q1

ACTIVE

Automotive 100BASE-T1 Ethernet PHY with MACsec, advanced TSN with AVB features, and TC-10

DP83TC818S-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization and AVB clock generation, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization and AVB clock generation, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² 6 x 6
  • Synchronized Audio Clock Generation
    • I2S & TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic Phase Adjustment through IEEE1722 CRF decode
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC with SAK Auto rollover support
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal < ±15 ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • Robust EMC Performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% assymetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline Emissions: Class-II compliant
  • TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • MAC Interfaces: MII, RMII Master, RGMII, SGMII
  • Footprint compatible with TI’s 1000BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
    • Voltage, Temperature & ESD sensors
    • PPM monitor: Provides external clock ppm drift (up to ±100 ppb accuracy)
  • AEC-Q100 qualified for Automotive Applications:
    • Temperature Grade 1: –40°C to +125 °C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
  • Synchronized Audio Clock Generation
    • I2S & TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic Phase Adjustment through IEEE1722 CRF decode
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC with SAK Auto rollover support
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal < ±15 ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • Robust EMC Performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% assymetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline Emissions: Class-II compliant
  • TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • MAC Interfaces: MII, RMII Master, RGMII, SGMII
  • Footprint compatible with TI’s 1000BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
    • Voltage, Temperature & ESD sensors
    • PPM monitor: Provides external clock ppm drift (up to ±100 ppb accuracy)
  • AEC-Q100 qualified for Automotive Applications:
    • Temperature Grade 1: –40°C to +125 °C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD

The DP83TC818S-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility and TC10 Sleep-Wake functionality.

The DP83TC818S-Q1 integrates IEEE802.1AS / IEEE1588v2 hardware time stamping & fractional PLL, enabling highly accurate time synchronization. The fractional PLL enables frequency and phase synchronization of the wall clock (eliminating the need for external VCXO) and generation of a wide range of time synchronized frequencies needed for audio and other ADAS applications. The PHY also integrates IEEE 1722 CRF decode to generate Media clock and Bit Clock for AVB & other audio applications.

The DP83TC818S-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The DP83TC818S-Q1 supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC818S-Q1 offers ingress classification to filter the unwanted packets & supports WAN MACsec for end-to-end security.

The DP83TC818S-Q1 is footprint compatible to TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with a single board for different speeds and features.

The DP83TC818S-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility and TC10 Sleep-Wake functionality.

The DP83TC818S-Q1 integrates IEEE802.1AS / IEEE1588v2 hardware time stamping & fractional PLL, enabling highly accurate time synchronization. The fractional PLL enables frequency and phase synchronization of the wall clock (eliminating the need for external VCXO) and generation of a wide range of time synchronized frequencies needed for audio and other ADAS applications. The PHY also integrates IEEE 1722 CRF decode to generate Media clock and Bit Clock for AVB & other audio applications.

The DP83TC818S-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The DP83TC818S-Q1 supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC818S-Q1 offers ingress classification to filter the unwanted packets & supports WAN MACsec for end-to-end security.

The DP83TC818S-Q1 is footprint compatible to TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with a single board for different speeds and features.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DP83TC818S-Q1 Precise and Secure 100BASE-T1 Automotive Ethernet with AVB Clock Generation, IEEE802.1AE MACsec, IEEE802.1AS and TC10 Sleep-Wake datasheet (Rev. A) PDF | HTML 19 Nov 2024
White paper Time Sensitive Networking With Ethernet PHY PDF | HTML 14 Jan 2025
Application note SGMII Troubleshooting Guide PDF | HTML 05 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC818EVM-MC — DP83TC818S-Q1 evaluation model

The DP83TC818EVM-MC supports 100 Mbps speed and is IEEE 802.3bp compliant. There is an on-board MSP430F5529 for use with the USB2MDIO graphical user interface tool. The DP83867 is provided for copper (100BASE-TX) support using the RGMII MAC Interface.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-020071 — TDA4 quad-automotive PHY RGMII reference design

This reference design interfaces with Jacinto™ 7 processor EVM boards through the RGMII Ethernet Expansion Connector. Four automotive Ethernet connections are added through TI's automotive Ethernet physical layers (PHY). This design shows an implementation with TI's DP83TC818S-Q1 100Mbps and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos