A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC81401 ACTIVE Single-channel 16-bit high-voltage-output DAC with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -5 to 5, 0 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.086 Power consumption (typ) (mW) 525 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -5 to 5, 0 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.086 Power consumption (typ) (mW) 525 Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.3" CERDIP, and wide-body plastic SOIC package. The DAC714P, U, HB, and HC are specified over the -40°C to +85°C temperature range while the DAC714HL is specified over the 0°C to +70°C range.

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.3" CERDIP, and wide-body plastic SOIC package. The DAC714P, U, HB, and HC are specified over the -40°C to +85°C temperature range while the DAC714HL is specified over the 0°C to +70°C range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 16-Bit Digital-to-Analog Converter with Serial Data Interface datasheet (Rev. A) 03 Nov 2005
Circuit design Output Overvoltage Protection Circuit for Voltage DACs With an External Feedback Pin PDF | HTML 29 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos