Product details

Vz (nom) (V) 16 Package name SC70-3 Pd (max) (W) 0.36 IO leakage current (max) (nA) 30 IO capacitance (typ) (pF) 50 Tolerance (±) (%) 5 Number of channels 1 Rating Catalog
Vz (nom) (V) 16 Package name SC70-3 Pd (max) (W) 0.36 IO leakage current (max) (nA) 30 IO capacitance (typ) (pF) 50 Tolerance (±) (%) 5 Number of channels 1 Rating Catalog
  • Total power dissipation: 360mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • Leaded package used for automatic optical inspection (AOI)
  • Total power dissipation: 360mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • Leaded package used for automatic optical inspection (AOI)

The BZX84WCx is a family of voltage regulating diodes in a SC-70 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

The BZX84WCx is a family of voltage regulating diodes in a SC-70 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BZX84WCx Zener Voltage Regulator Diode in SC-70 datasheet (Rev. B) PDF | HTML 04 Nov 2025

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos