Product details

Device type Voltage sensing Output type Single-ended Peak-to-peak input voltage range (V) 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 20 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Single-ended Peak-to-peak input voltage range (V) 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 20 Rating Catalog Operating temperature range (°C) -40 to 125
— (—) See data sheet
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • DC/DC external load current: 8mA (maximum)
  • High input impedance: 2.5GΩ (typical)
  • Linear input voltage range: ±1V
  • Fully-Differential Input and Single-ended output, ratiometric to VREFIN
    • Reference Input: 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Isolation ratings:Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • DC/DC external load current: 8mA (maximum)
  • High input impedance: 2.5GΩ (typical)
  • Linear input voltage range: ±1V
  • Fully-Differential Input and Single-ended output, ratiometric to VREFIN
    • Reference Input: 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Isolation ratings:Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C

The AMC4330R is a precision, galvanically isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS.

The AMC4330R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC4330R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC4330R device comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range from –40°C to +125°C.

The AMC4330R is a precision, galvanically isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS.

The AMC4330R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC4330R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC4330R device comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AMC4330R Precision, Fully-Differential, ±1V Input, Reinforced Isolated Amplifier With Single-Ended, Ratiometric Output and Integrated DC/DC datasheet PDF | HTML 26 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC43XXDVVEVM — AMC43xx evaluation module (DVV package)

The AMC43xxDVVEVM, in conjunction with one of the AMC43xxDVV devices, demonstrates an isolated high-precision, high-voltage sensing design with integrated DC/DC converter. The evaluation module is capable of supporting any AMC43xxDVV device with a flexible output filtering design. The EVM includes (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos