AMC0230R-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Single-ended output, ratiometric to VREFIN
- Reference Input: 2.7V to 5.5V
- Low DC errors:
- Offset error: ±1.5mV (maximum)
- Offset drift: ±20µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±40ppm/°C (maximum)
- Nonlinearity: ±0.025% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0230R-Q1: Basic isolation
- AMC0330R-Q1: Reinforced isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
The AMC0x30R-Q1 is a precision, galvanically isolated amplifier with a ±1V, high-impedance input and single-ended ratiometric output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The AMC0x30R-Q1 outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0x30R-Q1 is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.
The AMC0x30R-Q1 comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0x30R-Q1 Automotive, Precision, ±1V Input, Basic and Reinforced Isolated Amplifiers with Single-Ended, Ratiometric Output datasheet (Rev. A) | PDF | HTML | 28 Jul 2025 |
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) | 10 Mar 2026 | ||
| Application note | Pairing Isolated Amplifiers With SAR AD Converters | PDF | HTML | 24 Sep 2025 | |
| Application note | System Benefits of Ratiometric Output Isolated Amplifiers | PDF | HTML | 04 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.