SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
- AMC0100R — Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
- AMC0211D — Precision, 2-V input, basic isolated amplifier with differential output
- AMC0211R — Precision, 2-V input, basic isolated amplifier with ratiometric single-ended output
- AMC0211S — Precision 2.25V-input basic isolated amplifier with single-ended output
- AMC0230D — Precision, +/-1-V input, basic isolated amplifier with differential output
- AMC0230R — Precision, +/-1-V input, basic isolated amplifier with ratiometric single-ended output
- AMC0230S — Precision, +/-1-V input, basic isolated amplifier with single-ended output
- AMC0300D — Precision ±250mV-input reinforced isolated amplifier with differential output
- AMC0300D-Q1 — Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
- AMC0300R — Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
- AMC0300R-Q1 — Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
- AMC0302D — Precision ±50mV-input reinforced isolated amplifier with differential output
- AMC0302D-Q1 — Automotive, precision ±50mV-input reinforced isolated amplifier with differential output
- AMC0302R — Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
- AMC0302R-Q1 — Automotive ±50mV-input reinforced isolated amplifier with ratiometric single-ended output
- AMC0311D — Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
- AMC0311D-Q1 — Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
- AMC0311R — 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
- AMC0311R-Q1 — Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
- AMC0311S — Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
- AMC0311S-Q1 — Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
- AMC0330D — ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
- AMC0330D-Q1 — Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
- AMC0330R — ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
- AMC0330R-Q1 — Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
- AMC0330S — ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
- AMC0330S-Q1 — Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
- AMC0380D — AC-input isolated amplifier with integrated resistive divider and differential output
- AMC0380D-Q1 — Automotive AC-input isolated amplifier with integrated resistive divider and differential output
- AMC0380R — Precision ±1500V-input reinforced isolated amplifier with ratiometric single-ended output
- AMC0380R-Q1 — Automotive, precision ±1500V-input reinforced isolated amplifier with ratiometric output
- AMC0381D — Precision 1500V-input reinforced isolated amplifier with differential output
- AMC0381D-Q1 — Automotive DC-input isolated amplifier with integrated resistive divider and differential output
- AMC0381R — Precision 1500V-input reinforced isolated amplifier with ratiometric output
- AMC0381R-Q1 — Automotive, precision 1500V-input reinforced isolated amplifier with ratiometric output
- AMC1100 — ±250-mV input, precision current sensing low-cost basic isolated amplifier
- AMC1200 — ±250-mV input, precision current sensing basic isolated amplifier
- AMC1200-Q1 — Automotive, ±250-mV input, precision current sensing basic isolated amplifier
- AMC1200C — ±250mV-input current-sensing basic isolated amplifier
- AMC1202 — ±50-mV input, precision current sensing basic isolated amplifier
- AMC1211-Q1 — 2-V input, precision voltage sensing basic isolated amplifier
- AMC1300 — ±250-mV input, precision current sensing reinforced isolated amplifier
- AMC1300B-Q1 — Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
- AMC1301 — ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
- AMC1301-Q1 — Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
- AMC1302 — ±50-mV input, precision current sensing reinforced isolated amplifier
- AMC1302-Q1 — Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
- AMC1311 — 2-V input, precision voltage sensing reinforced isolated amplifier
- AMC1311-Q1 — Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
- AMC1350 — ±5-V input, precision voltage sensing reinforced isolated amplifier
- AMC1350-Q1 — Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
- AMC1351 — 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
- AMC1351-Q1 — Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
- AMC1400 — ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
- AMC1400-Q1 — Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
- AMC1411 — 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
- AMC1411-Q1 — Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
- AMC3301 — ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
- AMC3301-Q1 — Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
- AMC3302 — ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
- AMC3302-Q1 — Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
- AMC3311 — 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
- AMC3311-Q1 — Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
- AMC3330 — ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
- AMC3330-Q1 — Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
- ISO224 — ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
- AMC0106M05 — ±50mV input functionally isolated delta-sigma modulator for current sensing
- AMC0106M25 — ±250mV input functionally isolated delta-sigma modulator for current sensing
- AMC0136 — Precision, ±1V input, functional isolated delta-sigma modulator with external clock
- AMC0236 — Precision, ±1V input, basic isolated delta-sigma modulator with external clock
- AMC0303M0510 — Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
- AMC0303M2510 — Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
- AMC0306M05 — Precision ±50mV input reinforced isolated delta-sigma modulator
- AMC0306M05-Q1 — Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
- AMC0306M25 — Precision ±250mV input reinforced isolated delta-sigma modulator
- AMC0306M25-Q1 — Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
- AMC0336 — ±1V input reinforced isolated modulator for AC voltage sensing
- AMC0336-Q1 — Automotive ±1V input reinforced isolated modulator for AC voltage sensing
- AMC0386 — AC input isolated modulator with integrated resistive divider and external clock
- AMC0386-Q1 — Automotive AC input isolated modulator with integrated resistive divider and external clock
- AMC1106E05 — Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
- AMC1106M05 — ±50-mV input, precision current sensing basic isolated modulator
- AMC1203 — ±250-mV input, precision current sensing basic isolated modulator with int clock
- AMC1204 — ±250-mV input, precision current sensing basic isolated modulator
- AMC1204-Q1 — Automotive, ±250-mV input, precision current sensing basic isolated modulator
- AMC1210 — 4-channel digital filter for delta-sigma modulators
- AMC1303E0510 — ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
- AMC1303E0520 — ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
- AMC1303E2510 — ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
- AMC1303E2520 — ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
- AMC1303M0510 — ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
- AMC1303M0520 — ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
- AMC1303M2510 — ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
- AMC1303M2520 — ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
- AMC1304L05 — ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
- AMC1304L05-Q1 — Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
- AMC1304L25 — ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
- AMC1304L25-Q1 — Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
- AMC1304M05 — ±50-mV input, precision current sensing reinforced isolated modulator with LDO
- AMC1304M05-Q1 — Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
- AMC1304M25 — ±250-mV input, precision current sensing reinforced isolated modulator with LDO
- AMC1304M25-Q1 — Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
- AMC1305L25 — ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
- AMC1305L25-Q1 — Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
- AMC1305M05 — ±50-mV input, precision current sensing reinforced isolated modulator
- AMC1305M05-Q1 — Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
- AMC1305M25 — ±250-mV input, precision current sensing reinforced isolated modulator
- AMC1305M25-Q1 — Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
- AMC1306E05 — ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
- AMC1306E25 — ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
- AMC1306M05 — ±50-mV input, precision current sensing reinforced isolated modulator
- AMC1306M05-Q1 — Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
- AMC1306M25 — ±250-mV input, precision current sensing reinforced isolated modulator
- AMC1306M25-Q1 — Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
- AMC1306M25E — Reinforced isolated modulator with -55C extended temperature range
- AMC130M02 — Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
- AMC130M03 — Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
- AMC131M01 — 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
- AMC131M02 — 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
- AMC131M03 — Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
- AMC131M03-Q1 — Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
- AMC1333M10 — ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
- AMC1336 — ±1-V input, precision voltage sensing reinforced isolated modulator
- AMC1336-Q1 — Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
- AMC3306M05 — ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
- AMC3306M05-Q1 — Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
- AMC3306M25 — ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
- AMC3306M25-Q1 — Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
- AMC3336 — ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
- AMC3336-Q1 — Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
- AMC1035 — Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
- AMC1035-Q1 — Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output