AMC0206M25-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Linear input voltage range: ±250mV
- Supply voltage range:
- High-side (AVDD): 3.0V to 5.5V
- Low-side (DVDD): 2.7V to 5.5V
- Low DC errors:
- Offset error: ±200µV (maximum)
- Offset drift: ±2µV/°C (maximum)
- Gain error: ±0.2% (maximum)
- Gain drift: ±30ppm/°C (maximum)
- High CMTI: 150V/ns (minimum)
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0206M25-Q1: Basic isolation
- AMC0306M25-Q1: Reinforced Isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577
The AMC0x06M25-Q1 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±250mV, differential input and digital output. The input is optimized for connection to low-impedance shunt resistors commonly used for current-sensing applications.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The output bitstream of the AMC0x06M25-Q1 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 effective bits of resolution or 88dB of dynamic range, at a 78kSPS sample rate.
The AMC0x06M25-Q1 comes in 8-pin, wide- and narrow-body SOIC packages. The device is fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0x06M25-Q1 Automotive, Precision, ±250mV Input Isolated Delta-Sigma Modulators With External Clock datasheet | PDF | HTML | 21 Oct 2025 |
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) | 10 Mar 2026 | ||
| Application note | Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) | PDF | HTML | 12 Jan 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.