Home Design & development Partner directory
Shenzhen Feasycom Co., Ltd

Shenzhen Feasycom Co., Ltd

IoT products and services provider

Feasycom focuses on the research and development of IoT products and services. We have our own Bluetooth & Wi-Fi stack implementations and provide a one-stop solution. Our solution categories cover Bluetooth, Wi-Fi, RFID, 4G, Matter/Thread and UWB technologies.

Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash

 

Wi-Fi products
CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Contact
Resources offered
  • Daughter card
Supported regions
  • China
  • Europe
  • Japan
  • North America
  • Rest of Asia
  • South America
Headquarters
  • Rm 508, Building A, Fenghuang Zhigu, No.50, Tiezai Road
  • Xixiang, Baoan District
  • Shenzhen, 518102
  • China

Resources

Daughter card

FEASY-3P-BT616-BT618V — FEASYCOM BT616 & BT618V Bluetooth modules for CC2640

FSC-BT616 is a Bluetooth Low Energy 5.1 module based on the TI CC2640R2F chipset. It supports GAP, ATT/GATT, SMP, and L2CAP profiles. This module integrates a baseband controller in a small package (integrated PCB antenna), so that designers can have better flexibility for product shapes.

Daughter card

FEASY-3P-BW1102FJ — Feasycom FSC-BW1102FJ CC3351 Wi-Fi 6® and Bluetooth® 5.4 module

Feasycom's BW1102FJ is a small size and low profile of Wi-Fi and Bluetooth combo module based on our CC3351 IC. Its board size is 12mm×15mm and can be easily manufactured with surface-mount technology (SMT) process and highly suitable for tablet, PC, mobile device and consumer products. It provides (...)

Daughter card

FEASY-3P-WF210 — Feasycom FSC-WF210 2.4GHz Wi-Fi 4 module

Feasycom's FSC-WF210 is a high-performance, highly integrated multimedia and mass data transfer system on chip (SoC) solution with wireless connectivity, ideal for designers looking to add wireless capabilities to their products which is compatible with our CC3220SF. It integrates essential (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.