FEASY-3P-BW1102FJ

Feasycom FSC-BW1102FJ CC3351 Wi-Fi 6® and Bluetooth® 5.4 module

FEASY-3P-BW1102FJ

Order now

Overview

Feasycom's BW1102FJ is a small size and low profile of Wi-Fi and Bluetooth combo module based on our CC3351 IC. Its board size is 12mm×15mm and can be easily manufactured with surface-mount technology (SMT) process and highly suitable for tablet, PC, mobile device and consumer products. It provides secure digital input output (SDIO) 2.0 interface for Wi-Fi to connect with host processor and high speed UART interface for Bluetooth 5.4. 
It offers Wi-Fi 6 and Bluetooth 5.4 while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). 

Features
  • 2.4GHz and 5GHz, 20MHz, single spatial stream
  • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ac/ax
  • Hardware-based encryption and decryption supporting WPA2 and WPA3
  • Excellent interoperability
  • Application throughput up to 50 Mbps
  • Companion IC to any processor or MCU host capable of running a TCP/IP stack
  • LE coded PHYs (long range), LE 2M PHY (high speed) and advertising extension
  • Host controller interface (HCI) transport with option for UART or shared SDIO
  • Solution with up to +20.5dBm output power
Wi-Fi products
CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video

Order & start development

Daughter card

FSC-BW1102FJ — CC3351 Wi-Fi 6 and Bluetooth 5.4 module

Supported products & hardware

FSC-BW1102FJ CC3351 Wi-Fi 6 and Bluetooth 5.4 module

close
Version: null
Release date:
Daughter card

FSC-WF1101FJ — CC3350 Wi-Fi 6 module

Supported products & hardware

FSC-WF1101FJ CC3350 Wi-Fi 6 module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Shenzhen Feasycom Co., Ltd.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.