FEASY-3P-WF210

Feasycom FSC-WF210 2.4GHz Wi-Fi 4 module

FEASY-3P-WF210

Order now

Overview

Feasycom's FSC-WF210 is a high-performance, highly integrated multimedia and mass data transfer system on chip (SoC) solution with wireless connectivity, ideal for designers looking to add wireless capabilities to their products which is compatible with our CC3220SF. It integrates essential electronic components, including baseband, wireless transceiver, and power management, into a single SoC. Its power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages and enables low-power modes for extended battery life. It supports station, AP, and Wi-Fi Direct modes, along with WPA2 personal and enterprise security. It includes embedded TCP/IP and TLS/SSL stacks, an HTTP server and multiple Internet protocols with various Wi-Fi provisioning methods. It features a wide range of peripherals, and it integrates a 40MHz crystal, 32.768-kHz RTC clock, 32Mb SPI serial flash, RF filter, and passive components, along with various security features.

Features
  • 2.4GHz Wi-Fi 4
  • Fully integrated, industrial temperature-grade, green modules include all required clocks, SPI flash and passives
  • The wireless MCU SoC contains a single chip with two separate execution environments:
    • User application dedicated ARM Cortex-M4 MCU
    • Network processor MCU to run all Wi-Fi and internet logical layers
    • Applications MCU subsystem
    • ARM Cortex-M4 core at 80MHz
  • Embedded memory:
    • Flash-based MCUs with an integrated 1MB of flash and 256KB of RAM
    • Peripheral drivers in ROM
    • McASP supports two I2S channels
    • SD, SPI, I2C, UART
    • Debug interfaces: JTAG, cJTAG, and SWD
  • 1.27mm pitch QFM package for easy assembly and low-cost PCB design
     
Wi-Fi products
CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Download View video with transcript Video

Order & start development

Evaluation board

FSC-WF210 — CC3220SF 2.4GHz Wi-Fi 4 module

Supported products & hardware

FSC-WF210 CC3220SF 2.4GHz Wi-Fi 4 module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Shenzhen Feasycom Co., Ltd.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.