FEASY-3P-BT616-BT618V

FEASYCOM BT616 & BT618V Bluetooth modules for CC2640

FEASY-3P-BT616-BT618V

Order now

Overview

FSC-BT616 is a Bluetooth Low Energy 5.1 module based on the TI CC2640R2F chipset. It supports GAP, ATT/GATT, SMP, and L2CAP profiles. This module integrates a baseband controller in a small package (integrated PCB antenna), so that designers can have better flexibility for product shapes.

Features
  • Bluetooth Low Energy 5.1 specifications
  • Integrated MCU to execute Bluetooth protocol stack
  • Postage stamp sized: 13 mm x 26.9 mm x 2 mm
  • Low power
  • Class 1.5 support (high output power)
  • The default UART baud rate is 115.2 Kbps
  • UART, I2C, SPI, 12-bit ADC (200 ks/S) interfaces.
  • Bluetooth stack profiles: all Bluetooth Low Energy protocols.
  • CE, FCC, IC Certificated.
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash
Download View video with transcript Video

Order & start development

Daughter card

FSC-BT616 — CC2640 Bluetooth 5.1 module

Supported products & hardware

FSC-BT616 CC2640 Bluetooth 5.1 module

close
Version: null
Release date:
Daughter card

FSC-BT618V — Car Bluetooth Low Energy module

Supported products & hardware

FSC-BT618V Car Bluetooth Low Energy module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Shenzhen Feasycom Co., Ltd.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.