Select a humanoid robot application
Discover our design resources for humanoid robot applications. From interactive reference diagrams with subsystem product recommendations to technical white papers and trending blog posts, find your application resource here to speed up your design cycle.
Explore our humanoid robot applications by interacting with the diagram to
Navigation and sensing
Navigation and sensing in humanoid robots involves real-time data acquisition gathered from many sensors to perceive elements of the environment. Humanoid robots use algorithms to process sensor input for obstacle detection, path planning and precise movement for autonomous navigation of complex environments.
View our humanoid robot sensor modulePosition sensor
Position sensing in humanoid robots requires high-performance optical, magnetic and inductive sensing. These designs require small-footprint, low-power semiconductor solutions for compact encoders that can operate over an extended industrial temperature range, with electromagnetic compatibility immunity interfaces for reliable position sensing.
View our humanoid robot position sensorBattery management system
Our integrated circuits and reference designs help you create humanoid robot battery management system (BMS) designs for battery pack monitoring, protecting, cell balancing and gauging.
View our humanoid robot BMSRelated resources
System controller
The system controller in a humanoid robot acts as its brain, processing sensor data to perceive its environment, make decisions, and control movements. It manages tasks such as walking, object manipulation and interaction with humans.
View our humanoid robot system controllerAudio
Audio is critical in humanoids. Operating in loud, unpredictable environments demands the ability to listen and respond in real time - requiring a complete signal chain from microphone aggregation (analog and digital) to high-efficiency Class-D amplifiers that maximize output power while preserving battery life.
View our Humanoid Audio Reference DesignSingle- and multi-axis servo drives
Our integrated circuits and reference designs help you create a compact, efficient and fully protected power-stage module for humanoid robots. Our analog and embedded processors enable improved motor-control performance and exceed IEC isolation and electromagnetic compatibility requirements.
View our humanoid robot motor driveWhy choose TI for humanoid robot systems?
Engineering safer, smarter humanoid robots
Quickly achieve smooth, accurate motion
Humanoid robots require constant real-time measurement of motor currents, voltages and position to achieve accurate movement and speed. Our C2000™ microcontrollers and Sitara™ processors provide high-performance, real-time control to ensure that your robot operates with precision, stability and safety. Designed to minimize communication and processing delays, these processors deliver best-in-class motion control, cycle time and path accuracy, meeting the growing performance demands of modern humanoid robot systems.
Motor Control in Humanoid Robots (Rev. A)
Discover how TI accelerates the development of smarter and safer humanoid robots by providing high-performance ICs and reference designs.
What is “real-time control” and why do you need it?
How to achieve precise motion control in industrial drives
TMS320F28P650DKACTIVE
AM13E23019PREVIEW
Create compact, efficient and fully protected servo drive power-stage modules
Humanoid robots rely on numerous motors, each requiring high power density and precise control in a compact space. GaN technology reduces the size of the power stage by more than 50% compared to metal-oxide semiconductor field-effect transistor alternatives, thanks to integrated drivers. With its ultra-low switching losses, GaN enables high-frequency pulse-width-modulation control in the hundreds of kilohertz range. Its ability to maintain efficiency without excessive heat helps address the complex, high-performance demands of humanoid robot systems.
Gate Driver Design Requirements for Humanoid Robot Motor Drives (Rev. A)
Precision Current Sensing in Humanoid Robots
How advanced current and voltage sensing enable ultra-precise robotics
Gain precise, safe motion with timely communication
To enable precise and safe motion in humanoid robots, real-time communication interfaces such as standard or Single-Pair Ethernet (SPE) are essential for timely data exchange between systems. Our latest physical layer (PHY), combined with our high-performance real-time MCUs, support various industrial communication protocols up to gigabit speeds, while helping reducing cable weight, complexity, and points of failure in advanced robot designs.
How and Why to Use Single Twisted-Pair Ethernet (SPE) for Industrial Robotics Environments (Rev. A)
EMC/EMI Compliant Design for Single Pair Ethernet
Increase your robot’s performance and speed, without compromising response time to a safety threat
Enable close humanoid robot collaboration with our portfolio of high-accuracy mmWave sensors. Our mmWave radar sensors enable precise data collection through a 360-degree view, which can help you achieve the highest level of precision in your designs. Our radar technology is also precertified to Safety Integrity Level 2 from Technischer Überwachungsverein (TÜV SÜD) to facilitate the safety design cycle, and is capable of fulfilling the requirements of the International Electrotechnical Commission (IEC) 61496-5 standard for radar-protective devices.
Precision Current Sensing in Humanoid Robots
Integrating IWR6243 mmwave Radar with NVIDIA Holoscan
mmWave Radar for Safe Sensing in Industrial Stationary and Mobile Applications
Streamline your functional safety system certification
Meet the rigorous requirements of functional safety standards such as IEC 61508 with our TI Functional Safety-Compliant sensors and processors. We offer functional safety-certified engineers; available documentation and resources such as functional safety failure-in-time rate and failure modes, effects and diagnostic analysis; and safety certificates and software diagnostics libraries to help ease the certification process.
Optimizing functional safety for industrial robots
Design Smaller Safe Torque Off (STO) Systems Using 3-Phase Smart Gate Drivers
Functional Safety at TI
From record path to playback: the full TI audio stack
Deliver clear, efficient and reliable sound in every stage of your robot’s audio path. Our audio amplifiers and converters provide high-power output while minimizing heat generation and power consumption.
Paired with intelligent features, our devices enable you to create authentic audio experiences. Voice activity detection reduces power consumption, speaker protection ensures safe operation and extends speaker lifetimes, and real-time load diagnostics detect faults during audio playback to help prevent damage.
How to use the Voice Activity Detection in the TAx511x and TAx521x
SmartPA Speaker Protection Algorithm
TAS6511-Q1ACTIVE
48v 1kw robot joint motor control with industrial communication reference design
This reference design features TI Sitara™ MCU- AM261x devices handling an industrial Ethernet-connected motor drive. The design uses a 70mm diameter printed circuit board (PCB) to drive a humanoid robot joint (48V, 1kW Eyoubot motor). The design demonstrates a small form factor and simplified (...)
Centralized six-axis motor control using a single MCU for humanoid robot hand reference design</p
This reference design uses a single TI C2000™ F28P65 microcontroller for industrial Ethernet motor drives with six-axis control. The design uses a printed circuit board (PCB) with less than 42cm2 to drive a 6 degree of freedom (DoF) humanoid robot hand. The design demonstrates a small form factor (...)
mmWave radar sensing reference design for safer robot perception
This reference design features a safety millimeter- wave (mmWave) radar sensor (IWR6843AOP) and safety power management integrated circuit (PMIC) (LP87745) to enable safe perception in robotics and industrial automation applications. The design supports Q&A watchdog communication, level or PWM (...)
Humanoids like Apollo can solve a lot of challenges for today’s modern workforce by supplementing and supporting workers, and TI is continually developing the supporting technologies needed.
– Errol Leon | Texas Instruments, Robotics systems and marketing