Get more out of your battery

View all products

Browse by category

Our battery management solutions, tools and expertise make it easier for you to design more efficient, longer lasting and more reliable battery-powered applications. Our battery management portfolio includes chargers, gauges, monitors and protection ICs that can be used in industrial, automotive and personal electronic applications.
  • Battery authentication ICs

    Simple and effective solutions for reliable battery pack authentication

    Explore
  • Battery charger ICs

    Improve battery lifetime, runtime, and charge time using TI battery chargers

    Explore
  • Battery fuel gauges

    Highly accurate gauges for applications ranging from smartphones, notebooks and power tools to vacuums and energy storage systems (ESS)

    Explore
  • Battery monitors & balancers

    Accurate monitoring enables more efficient battery use, resulting in longer run time and a reduction in battery size and cost

    Explore
  • Battery protectors

    Battery protection ICs to detect a variety of fault conditions,
    including overvoltage, undervoltage, discharge overcurrent, and short circuit in single-cell and multi-cell batteries

    Explore

Why choose TI for your battery management solutions?

Fast, efficient charging
Differentiated gauging technology
Accurate and integrated battery protection

Featured battery management ICs

TI brings intelligence to battery management systems with industry's highest-cell-count EIS-enabled battery monitor

Delivering safety and performance with EIS technology

Designed to help engineers create safer, higher-performing automotive and industrial applications, the BQ79826Z-Q1 is the latest addition to TI's portfolio of BMS devices.

Technical resources

VIDEO

Redefine what's possible in BMS with EIS technology

EIS technology, or Electrochemical Impedance Spectroscopy, sounds complicated, but it makes battery monitoring easy - enabling predictive maintenance for safer EVs and longer lasting energy storage systems. With the new BQ79826Z-Q1, the industry's highest cell count EIS enabled battery monitor, you can maximize your battery's performance, extend its life and increase the overall battery safety and reliability across your applications.

Find resources to get started


APPLICATION

Create a safe, efficient, long-lasting battery system in medical applications

Gauges offer programmable hardware and firmware-based protections with high accuracy.  Chargers support multicell configurations and parallel battery packs, providing quick backup. Protectors provide features for one-cell-in-series battery systems through voltage, current, temperature.

BQ41Z50ACTIVE

2 to 4 series Li-ion highly integrated battery fuel gauge and protector

BQ25731ACTIVE

I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support

BQ2982ACTIVE

High-side protector for single-cell Li-ion and Li-polymer batteries with 0-V charge disabled


APPLICATION

Increase functional-safety and run time in HEV and EV applications

Monitors provide ±1mV accuracy and synchronized readings of cell voltages and pack current. Gauges offer simple setup configuration and support multiple cell chemistries for easy integration into an e-call system.


BQ79600-Q1ACTIVE

Automotive SPI/UART communication interface functional-safety compliant with automatic host wakeup

BQ34210-Q1ACTIVE

Automotive Qualified Single cell system-side CEDV fuel gauge


APPLICATION

Enable a long-lasting and quick-charging battery system in garden and power tool applications

Gauges have precise gauging algorithms to ensure the battery's exact state of charge. Chargers support the entire USB Type-C® Power Delivery spectrum. Monitors offer high-accuracy voltage measurements. Protectors provide secondary redundant protection when leveraged with our monitors.


BQ41Z90PREVIEW

3 to 16 series Li-ion highly integrated battery fuel gauge, monitor and protector

BQ25731ACTIVE

I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support

BQ76942ACTIVE

3-series to 10-series multicell battery monitor and protector


APPLICATION

Quickly charge devices and prolong use with our battery management technology

Gauges provide ±1mV gauging accuracy, while cell balancing maximizes battery life spans. Chargers provide current up to 8A with high efficiency using an inductorless switch capacitor. Protectors boast reduced feature size and power dissipation of approx 4μA, suitable for small-form-factor products.

BQ25996ACTIVE

I²C controlled single-cell 4:1 16A switched capacitor parallel battery charger

BQ27Z846PREVIEW

Battery gauge with protection and ECC authentication for 1-series cell packs


APPLICATION

Create high-accuracy, protected battery systems in ESS applications

Monitors offer reliable solutions for small residential energy storage systems and high-accuracy (±5mV) for high-voltage systems. Gauges provide high state-of-health accuracy for vital system reporting. Chargers support up to 20A charge current to quickly recharge backup batteries, up to 70V output.

BQ34Z100-R2ACTIVE

Multichemistry Impedance Track™ stand-alone fuel gauge

BQ25756ACTIVE

Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

BQ79616-Q1ACTIVE

16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance


APPLICATION

Generate fast-charging, reliable and accurate battery systems in e-mobility applications

Gauges offer built-in authentication, preventing unofficial battery packs (–40°C to 150°C op temp). Chargers offer USB Type-C® for up to 240W, support for batteries with 10 to 16 cells, and bidirectional power. Monitors for batteries with 3 to 16 cells in series for redundant protections.

BQ41Z90PREVIEW

3 to 16 series Li-ion highly integrated battery fuel gauge, monitor and protector

BQ25756ACTIVE

Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

BQ76952ACTIVE

3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4

Design & development resources

Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including support for real-time watching, graphing, and logging, an easy interface to send commands, direct low-level communication and I/O, as well as automated and guided support for configuration, calibration, performing a learning cycle, and generating useful files for taking the device to production.

Learn more

Gauging Parameter Calculator (GPC) is a math calculation and simulation tool that helps the battery designer to obtain matching Compensated End of Discharge Voltage (CEDV) coefficients for the specific battery profile. The tool allows the user to increase the accuracy of the fuel gauge IC over temperature.

Learn more

Math calculation and simulation tool that helps the battery designer to obtain matching CEDV coefficients for the specific chemistry in the battery pack using one of TI’s CEDV algorithm based fuel gauge. It accepts 3 pairs of log files that can be created by using TI’s bq Smart Battery Builder software with a CEDV Evaluation board connected through USB.

Learn more