≥ 0.47-in array products
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Rating
Chipset family
Component type
Video ports
Array diagonal (in)
Images
Display resolution (max)
System brightness (max) (lm)
Input frame rate (max) (Hz)
Input pixel clock (max) (MHz)
Status
Display Controller
1080p (1920x1080)
—
DLP651NE, DLPA100
—
240
600
FPD Link, V-by-One
Catalog
$70.863 | 1ku
Display Controller
4K UHD (3840x2160)
—
DLPC4420, DLP470TE, DLP660TE, DLP780TE, DLPA300
—
120
320
Parallel
Catalog
$56.695 | 1ku
Display Controller
1080p (1920x1080), WUXGA (1920x1200)
—
DLPC4430
—
120
320
Parallel
Catalog
$70.863 | 1ku
Display Controller
4K UHD (3840x2160)
—
DLP471NE, DLP471TE, DLP650TE, DLPA100
—
240
600
FPD Link, V-by-One
Catalog
$99.211 | 1ku
Micromirror Driver
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
—
—
—
Catalog
$14.847 | 100u
Description
Enabled
Description
Component type
Enabled
Component type
Display resolution (max)
Enabled
Display resolution (max)
System brightness (max) (lm)
Enabled
System brightness (max) (lm)
Chipset family
Enabled
Chipset family
Array diagonal (in)
Enabled
Array diagonal (in)
Input frame rate (max) (Hz)
Enabled
Input frame rate (max) (Hz)
Input pixel clock (max) (MHz)
Enabled
Input pixel clock (max) (MHz)
Video ports
Enabled
Video ports
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Micromirror array size
Enabled
Micromirror array size
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
33
of
33
Page
1
of
1