LP-MSPM0L1117
32MHz Arm® Cortex®-M0+ MCU용 MSPM0L1117 Launchpad™ 개발 키트
LP-MSPM0L1117
개요
MSPM0L1117 LaunchPad는 MSPM0L1117에 기반을 둔 사용이 간편한 EVM(평가 모듈)입니다. 프로그래밍, 디버깅 및 에너지 측정을 위한 온보드 디버그 프로브를 포함하여 MSPM0L1117 M0+ 플랫폼에서 개발을 시작하는 데 필요한 모든 것이 포함되어 있습니다. 보드에는 버튼 3개, LED 2개(1개는 RGB), 핀에 쉽게 액세스할 수 있는 40핀 헤더가 포함되어 있습니다.
특징
- XDS110 디버거
- RGB LED
- 백채널 UART 연결
- 3V3 및 5V 전원 공급 장치 분리
Low-power MCUs
차체 및 조명 MCU
주문 및 개발 시작
LP-MSPM0L1117 — MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU
LP-MSPM0L1117 — MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK v2.11.00.07 for Windows
MSPM0 SDK v2.11.00.07 for Linux
MSPM0 SDK v2.11.00.07 for MacOS
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
문서
MSPM0 SDK v2.11.00.07 Documentation Overview
MSPM0 SDK v2.11.00.07 Manifest
출시 정보
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for all MSPM0 microcontrollers
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, Sensored FOC, and Hall Sensored Trap
- Edge AI reference applications and library support
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
새 소식
- MSPM0 Edge AI v1.04.00: New Edge AI Reference Applications with Motor Bearing Fault Detection, Dynamic Hand Gesture Recognition, Machine Readable Code Classification, and Wakeword Detection
- LIN Drivers v2.00.00: Updated LIN Commander and LIN Responder with conformance-tested LIN code for MSPM0G3519
- (New!) MSP Crypto Library v0.33.00: Added cryptography library for MSPM0, enabling efficient and compact implementations of a variety of classical and post-quantum cryptographic primitives
- EEPROM Emulation Library v1.02.00: Improved initialization and fault handling, and introduction of a new SW-confirmed Erased state to distinguish clean sectors from hardware-unknown state
- Added new USB Device Firmware Upgrade (DFU) code example using the TinyUSB stack
- Added new code example which demonstrates communicating with an SD card over SPI using the FatFs module
- Added more motor control code examples for the LP_MSPM0G3218
- Refer to the Release Notes available in the MSPM0 SDK for the complete, detailed list of information.
MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices
TI Zephyr SDK Linux Installer
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
문서
Documentation - START HERE
Supported features in the platform
MSPM0 Zephyr SDK SBOM Package
Software manifest with license details
출시 정보
Thank you for your interest in the MSPM0 Zephyr Software Development Kit (SDK). The MSPM0 Zephyr SDK provides a unified, comprehensive software platform designed to simplify development and accelerate time to market across TI’s embedded processor portfolio. The SDK brings together everything developers need to get started, including:
- Zephyr RTOS Support: Integrated Zephyr source code with support for the MSPM0 family of devices.
- Drivers & Samples: A comprehensive collection of device drivers, standard samples, and extended TI-specific examples.
- Demos & Reference Designs: Ready-to-use demo applications showcasing key device capabilities and reference implementations to accelerate product development.
- Development & Debug Tools: Integrated support for programming, flashing, and debugging MSPM0 devices.
While the specific SDK content may vary depending on individual device capabilities, all TI Zephyr SDK releases follow a consistent structure and development experience across TI’s broad embedded processor portfolio.
새 소식
- Zephyr v4.4.0
- OpenOCD v0.12.0
- TIMERA, TIMERG, TIMERB, WWDT, IWDT, RTC, COMP, DMA
- Pinctrl, Clock, GPIO, I2C, SPI, Unicomm (UART, I2C, SPI)
- VREF, ADC, FLASHCTL, LCD
- CAN-FD and DAC for MSPM0G
- AES-ADV, TRNG
- System Power Management (RUN, SLEEP), Runtime PM for UART, I2C, SPI
- GUI composer
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
출시 정보
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
새 소식
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
MSP Zero Code Studio 1.02.00.08 for Windows
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
문서
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio 1.02.00.08 Release Notes
출시 정보
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
새 소식
- New Device Support! Added support for MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106
- Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions
- PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.
- Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else
- Addressed minor bug fixes.
- For more details, please refer to the MSP Zero Code Studio Release Notes
MSP-GANG-SOFTWARE — MSP-GANG Software
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
센서 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
제품
Low-power MCUs
범용 MCU
센서 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
문서
MSP-GANG Manifest
출시 정보
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
새 소식
- Added low-power mode debug support for MSPM0
CCSTUDIO-STARTHUB — Example application browser
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
CCSTUDIO-STARTHUB — Example application browser
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
출시 정보
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
- Windows 11 64bit
- Windows 10 64bit
Linux
Supported distributions include:
- Ubuntu 24.04 64bit
- Ubuntu 22.04 64bit
- Ubuntu 20.04 64bit
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
- MacOS 13 (Ventura)
- MacOS 14 (Sonoma)
- MacOS 15 (Sequoia)
- MacOS 15 (Sequoia)
- MacOS 26 (Tahoe)
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
새 소식
- StartHub v1.0.0 is the first release of the tool.
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
MSPM0 Analog Configurator in TI Gallery
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
출시 정보
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
- Drag&drop designer tab to add analog components
- Code generation of CCS projects and SysConfig files
- Graphical plotting capability
새 소식
- Support for MSPM0L and MSPM0G production samples
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | EVM User's guide | LP-MSPM0L1117 Launchpad Development Kit | PDF | HTML | 2024. 9. 30 | |
| 인증서 | LP-MSPM0L1117 EU Declaration of Conformity (DoC) | PDF | HTML | 2024. 8. 2 |