TIDA-00447
24 V デュアル・ブラシレス DC モーター・ドライブ、食器洗い機ポンプ用リファレンス・デザイン
TIDA-00447
概要
TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of continuous operation respectively. The 30W drive is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive. It also features an integrated buck/linear regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuit. The 100W drive is implemented using discrete approach having an MCU, external MOSFET driver with protections & current sensing and external power MOSFETs. This architecture offers the flexibility to scale the drive power level as needed. The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-EMF integration method and it is also used to configure & control the speed of drain pump stage. Isolated UART interface enables communication of the drive unit with the main user interface controller. This reference design is fully tested for full load operation, over current and motor stall protections.
特長
- 24V dual brushless motor drive platform for major home appliances using devices with extensive built-in protection features enabling safer, noiseless operation and small form factor.
- The lower powered motor drive is thermally designed for up to 30W continuous operation is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive.
- The lower powered motor drive controller integrates 5V/3.3V buck/linear converter and protection functions such as over current, voltage surge protection, UVLO protection and motor Lock detection.
- The higher powered motor drive thermally designed 100W continuous operation is implemented using discrete approach having an MCU, external MOSFET driver with built-in protections & current sensing amplifier and external power MOSFETs.
- The discrete implementation of water circulation pump offers flexibility of easily scaling up or scaling down the power level.
- The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-emf integration method offering robust low speed operation and finer control over the entire speed range.
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。
開発の開始
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | 設計ガイド | 24-V DC, 100-W/30-W Dual Sensorless Brushless DC Motor Drive Reference Design (Rev. B) | 2016/05/12 | |||
| ホワイト・ペーパー | Replacing single-phase ACIMs with three-phase BLDC motors saves energy | 2016/04/14 | ||||
| 技術記事 | What happens when low-voltage BLDC motors drive appliance subsystems | PDF | HTML | 2016/03/17 |