LM98640CVAL
2 チャネル、14 ビット、40MSPS アナログ・フロント・エンド、LVDS 出力
LM98640CVAL
概要
The LM98640CVAL Board is designed to allow quick evaluation and design development of National Semiconductor's LM98640QML Analog Front End. This development board is designed to function in several different configurations.
The primary configuration connects the LM98640QML evaluation board to National Semiconductor's Wavevision 5 Data Capture Board (WV5). The AFEval software is used to communicate to the LM98640QML's SPI port as well as retrieve Data Output from the device for display or external analysis. The present revision of the WV5 board is limited to 30k samples per channel. Future revisions will allow for very deep memory capture (up to 8MB total).
The LM98640QML evaluation board also comes with an auxiliary adapter card. This card allows the LM98640QML output to be routed to one of three connectors for external data capture and analysis. To facilitate this configuration, a Total Phase Aardvark I2C/SPI Host Adapter is supplied to perform the SPI communication using the AFEval tool. A PCB footprint for and external clock oscillator is provided on board to allow testing without the need of an external clock source. An SMA connection is available for connecting an external clock source when a variable frequency may be desired.
The power supply for the LM98640QML and surrounding circuitry can be made through the WV5 board or from external bench top supplies when the WV5 board is not being implemented. The CCD signal inputs are made via SMD type connections. The signals can be routed directly to the AFE, AC coupled, emitter follower buffered, or sent into a video multiplexer to create a CCD type signal from a non CCD source.
CCD/CIS 画像処理 AFE
詳細はこちら
- Order LM98640CVAL
- Download the LM98640CVAL user's guide
購入と開発の開始
LM98640CVAL — Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output
LM98640CVAL — Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output
WAVEVISION5 — WaveVision 5 Software
サポート対象の製品とハードウェア
製品
高速 ADC (10MSPS 超過)
ハードウェア開発
評価ボード
WAVEVISION5 — WaveVision 5 Software
製品
高速 ADC (10MSPS 超過)
ハードウェア開発
評価ボード
リリース情報
LM98640CVALGUI — GUI Software for LM98640CVAL
サポート対象の製品とハードウェア
LM98640CVALGUI — GUI Software for LM98640CVAL
リリース情報
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LM98640CVAL Evaluation Board User’s Guide | 2012/01/25 |