DRV8804EVM
DRV8804 評価モジュール
DRV8804EVM
概要
The DRV8804 evaluation module consists of a quad low-side motor driver with serial control interface that can be used to drive a unipolar stepper motor, up to 4 DC motors or other loads like solenoids. With the DRV8804EVM, designers can quickly and easily evaluate the performance of DRV8804 motor driver in their specific application. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power supply voltages from 8.2 V to 60 V.
特長
- 1.5A Continuous Current Single Channel Output
- 800mA Continuous Current, 4 channels ON
- Wide Operating Voltage Range: 8.2 to 60 V
- Low RDSON (500mΩ)
- Includes terminal as well as kelvin connections for all DRV8804 signals.
- Includes USB port for programming of the microprocessor.
- EVM includes LED indicator of fault state.
- DRV8804 Evaluation Module
- MCU Control Software Source Code
- Easy to Use GUI
- USB Cable
ステッパ モーター ドライバ
購入と開発の開始
評価ボード
DRV8804EVM — DRV8804 評価モジュール
DRV8804EVM — DRV8804 評価モジュール
サポート・ソフトウェア
SLVC436 — DRV8803-04-05-06 Software
サポート対象の製品とハードウェア
SLVC436 — DRV8803-04-05-06 Software
リリース情報
The design resource accessed as www.ti.com/lit/zip/slvc436 or www.ti.com/lit/xx/slvc436c/slvc436c.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLVC436. Please update any bookmarks accordingly.
設計ファイル
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | DRV8804EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | DRV8803-04-05-06 EVM GUI (Rev. B) | 2017/04/26 |