ADS1292RECG-FE
ADS1292R デモ・キット
ADS1292RECG-FE
概要
The ADS1x9xECG FE is a demonstration kit for the ADS1292R, a two channel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and respiration measurement. The ADS1292R chip incorporates all of the features that are commonly required in medical electrocardiogram (EKG/ECG) and electroencephalogram (EEG) and respiratory monitoring applications. The ADS1x9xECG FE is equipped with a MSP430F5529 micro-controller giving the user all the circuitry needed to run the ADC. The board can be used with a variety of patient simulators and allows the user to take advantage of the flexible input multiplexer which can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Software is available from Texas Instruments to allow the evaluation platform to run with a PC user interface.
特長
- Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
- Built-in analysis tools including oscilloscope, FFT, and histogram displays
- Flexible input configurations
- Integrated Respiration Impedance
- Digital Low Pass, High Pass, and 50/60Hz notch filters for post processing
- Real time data streaming from the demo board to the PC
- Ability to export data in simple test files for post processing
詳細はこちら
- Order ADS1292RECG-FE
- Download the ADS1x9xECG-FE user's guide
購入と開発の開始
ADS1292RECG-FE — ADS1292R パフォーマンス・デモ・キット
ADS1292RECG-FE — ADS1292R パフォーマンス・デモ・キット
ADS1X92XEVM-SW — ADS1x92xECG-FE 向けソフトウェア
サポート対象の製品とハードウェア
ハードウェア開発
評価ボード
ADS1X92XEVM-SW — ADS1x92xECG-FE 向けソフトウェア
ハードウェア開発
評価ボード
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | ADS1292RECG-FE EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | ADS1x9xECG-FE User's Guide (Rev. A) | 2012/04/04 |