ADC-LD-BB
ADC 低歪バラン・ボード
ADC-LD-BB
概要
One ADC-LD-BB board is included in the hardware kit with the GSPS analog-to-digital converter (ADC) reference boards. Since the analog inputs to the ADC1xDxx00RB are differential and most signal sources are single ended, these balun boards are generally used to achieve single-ended-to-differential conversion. In case both I- and Q- inputs are simultaneously driven with a similar signal, an additional balun board of the same type may be desired.
Incidentally, this balun board may also be used to do differential-to-single-ended conversion. For example, this balun board may be used when observing the DCLK± or RCOut± signal on a single-ended scope when exploring the autosync feature on the GSPS ADC reference boards.
ADC-LD-BB uses the B0430J50100AHF from Anaren®, which is designed for high performance and low cost. Since the input impedance of the GSPS ADCs are 100 Ω and the impedance of most signal generators are 50 Ω, its 1:2 impedance ratio is very convenient. The 10-pF capacitor at the input is recommended by Anaren for best performance. This balun is also a very good choice for driving the GSPS ADC sampling clock (CLK±).
特長
- Balun: B0430J50100AHF
- Balun manufacturer: Anaren
- Frequency range: 400 MHz, 3 GHz
- Impedance ratio: 1:2
- Multilayer construction, low insertion loss, low distortion
高速 ADC (10MSPS 超過)
購入と開発の開始
ADC-LD-BB/NOPB — ADC 低歪バラン・ボード
ADC-LD-BB/NOPB — ADC 低歪バラン・ボード
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | ADC-LD-BB/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | ADC-WB-BB / ADC-LD-BB User’s Guide | 2012/05/07 |