BQ40Z50-DEVICE-FW

BQ40Z50-DEVICE-FW

Descargas

Información general

BQ40Z50 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ40Z50 hardware (such as the BQ40Z50, BQ40Z50-R1, BQ40Z50-R2, … devices). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-ion and Li-polymer battery packs. Using its integrated high-performance analog peripherals, the BQ40Z50 family of gauges firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries and reports this information to the system host controller over an SMBus v1.1 compatible interface. SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.
Funciones
  • The BQ40Z50-DEVICE-FW firmware is usable on any previous version of the BQ40Z50 hardware

Firmware binary and associated files required for use with bqStudio.

Descargar Ver vídeo con transcripción Video

Empiece

  • Download the software
  • Run the installer
  • The firmware binary can be found in the install location
  • Use bqStudio to update the firmware

Descargas

Firmware

BQ40Z50-DEVICE-FW — Firmware for bq40z50 family of gauges

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Medidores de carga de baterías
BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0
Desarrollo de hardware
Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50
Opciones de descarga

BQ40Z50-DEVICE-FW — Firmware for bq40z50 family of gauges

close
Última versión
Versión: R5-V5.05
Fecha de publicación: 13/12/2024
lock = Requiere aprobación de exportación (1 minuto)
Productos
Medidores de carga de baterías
BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0
Desarrollo de hardware
Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50

Información de la versión

Overview

BQ40Z50-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ40Z50 hardware ( such as the BQ40Z50, BQ40Z50-R1, BQ40Z50-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-ion and Li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ40Z50-DEVICE-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries and reports this information to the system host controller over an SMBus v1.1 compatible interface. SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

Features

The BQ40Z50-DEVICE-FW firmware is usable on any previous version of the BQ40Z50 hardware

Novedades

  • New features and bug fixes to BQ40Z50 firmware. See release notes text file in install folder for more information.

Recursos adicionales que podría necesitar

Herramienta de programación de software

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Medidores de carga de baterías
BQ20Z40 — Indicador de gas conforme a SBS con tecnología Impedance Track para su uso con BQ29330 BQ20Z40-R1 — Indicador de gas conforme a SBS 1.1 con tecnología Impedance Track™ BQ20Z70-V150 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ BQ20Z70-V160 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ20Z80 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ20Z80-V102 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ BQ20Z80-V110 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ con FW v1.10 BQ20Z80A-V110 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ27505-J2 — Indicador de combustible con FW v2.15 con Impedance Track™ del lado del sistema BQ27505-J3 — Indicador de combustible con FW v2.20 con Impedance Track™ del lado del sistema BQ27505-J4 — Indicador de combustible con FW v2.24 con Impedance Track™ del lado del sistema BQ27505-J5 — Indicador de combustible con FW v2.29 con Impedance Track™ del lado del sistema BQ27520-G4 — Indicador de combustible Impedance Track™ del lado del sistema con LDO integrado. BQ27530-G1 — Indicador de combustible (gas) del lado del sistema Impedance-Track con conexión directa a la baterí BQ27531-G1 — Indicador de combustible (gas) de la unidad de gestión de la batería Impedance Track™ para controlad BQ27532-G1 — Indicador de combustible de la unidad de gestión de la batería Impedance Track™ para cargador bq2425 BQ27545-G1 — Indicador de combustible, celda única, lado del paquete, Impedance Track™ BQ27546-G1 — Indicador de combustible del lado del paquete de una celda Impedance Track™ con paquete DSBGA BQ27741-G1 — Indicador de combustible (gas) del lado del paquete Impedance Track™(tm) con protector integrado BQ27742-G1 — Indicador de combustible de batería de iones de litio de una celda con protección integrada | indica BQ27Z558 — Indicador de gas de una sola celda con tecnología Impedance Track™ con soporte de E/S de 1.2 V BQ27Z561 — Solución para el medidor de gas de circuito integrado Impedance Track™ para serie 1 BQ27Z561-R1 — Solución para el indicador de gas de batería Impedance Track™ para paquetes de baterías de iones de BQ27Z561-R2 — Solución para el indicador de gas de batería Impedance Track para paquetes de baterías de iones de l BQ27Z746 — Indicador de combustible del lado del paquete de una celda con tecnología Impedance Track™ y protect BQ27Z758 — Indicador de carga de batería Impedance Track™ serie 1 y protección con carga de 0 V real BQ27Z846 — Medidor de batería con protección y autenticación ECC para paquetes de 1 celda BQ27Z855 — Indicador batería c/cargador lineal integrado, protección y autentic. p/paquetes de 1 celda BQ28Z610 — Indicador de combustible de batería con protector integrado para paquetes de serie 1-2 BQ28Z610-R1 — Indicador de combustible de batería con protector integrado para paquetes de serie 1-2 BQ28Z620 — Indicador de combustible de batería con protector integrado para paquetes de las series 1 a 2 con 1. BQ3050 — Indicador de gas y protección de batería conforme a SBS 1.1 de 2 a 4 segundos BQ3055 — Administrador de baterías de iones de litio de serie 2, 3 y 4 BQ3060 — Indicador de gas y protector conforme a SBS 1.1 BQ30Z554-R1 — Administrador de baterías de iones de litio de serie 2, 3 y 4 BQ34110 — Medidor de combustible de batería de recuento, celda alta para multiquímica con módulo integrado par BQ34210-Q1 — Indicador de combustible CEDV del lado del sistema y una celda apto para automoción BQ34Z100 — Medidor de combustible Impedance Track™ de 1-s a 16-s | indicador de gas de batería BQ34Z100-G1 — Medidor de combustible independiente para multiquímica Impedance Track™ | indicador de gas de baterí BQ34Z100-R2 — Medidor de combustible independiente para multiquímica Impedance Track™ BQ34Z110 — Indicador de combustible de amplio alcance con Impedance Track™; para baterías de plomo ácido | indi BQ35100 — Indicador de combustible de batería para baterías no recargables (litio primario) y monitor de fin d BQ4050 — Medidor de combustible (gas) de batería CEDV serie 1-4 BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0 BQ78350 — Controlador de gestión de batería de indicador de combustible CEDV complementario para la familia de BQ78350-R1 — Medidor de gas de iones de litio CEDV y controlador de gestión de la batería BQ78350-R1A — Medidor de gas de iones de litio CEDV y controlador de gestión de la batería
Desarrollo de hardware
Diseño de referencia
TIDA-00029 — Diseño de referencia de conexión directa a la batería del indicador de combustible (gas) con Impedan TIDA-00883 — Diseño de referencia del administrador de paquetes de baterías de iones de litio de celdas de las se TIDA-00982 — Diseño de referencia de solución de administración de baterías de drones, robots o RC 2S1P no milita TIDA-010030 — Diseño de referencia de la batería de ion de litio de 13 celdas, 48 V, medición precisa y corriente
Placa de evaluación
ADVANCED-BQMTESTER — Placa de programas y pruebas de estaciones múltiples de bqMTester avanzado de Texas Instruments BQ27510EVM — Módulo de evaluación del lado del sistema, de 1 celda con tecnología Impedance Track™ | Indica BQ27520EVM — Módulo de evaluación del indicador de combustible de batería del lado del sistema Impedance Track&tr BQ27530EVM — Módulo de evaluación de conexión directa de la batería del indicador de combustible (gas) del lado d BQ27531EVM — Módulo de evaluación del controlador del cargador del indicador de combustible (gas) Impedance Track BQ27532EVM-656 — Módulo de evaluación de la solución de carga de la batería BQ27542EVM — Módulo de evaluación de indicador de combustible de batería de iones de litio BQ27546EVM-702 — Indicador de gas bq27546 con tecnología Impedance Track™ BQ27741EVM — Módulo de evaluación de protector integrado y medidor de combustible (gas) Impedance Track del lado BQ27742EVM — Módulo de evaluación programable con indicador de combustible (gas) de batería de iones de litio de BQ27Z558EVM-084 — Módulo de evaluación BQ27Z558 para medidor de gas con tecnología Impedance Track™ de una sola celda BQ27Z561EVM-011 — Módulo de evaluación del administrador de batería programable de 1S celda BQ27Z561 BQ27Z746EVM-047 — Módulo de evaluación de BQ27Z746 para indicador de gas de batería con tecnología Impedance Track™ y BQ27Z846EVM — Módulo de evaluación BQ27Z846 BQ27Z855EVM — Módulo de evaluación BQ27Z855 BQ28Z610EVM-532 — Módulo de evaluación del administrador de batería programable de 1 a 2 celdas BQ28Z610 BQ28Z620EVM-071 — Módulo de evaluación BQ28Z620 para indicador de combustible de batería de iones de litio de celda de BQ3050EVM-001 — EVM de indicador de gas avanzado conforme a SBS 1.1 bq3050EVM BQ34110EVM-796 — Indicador de gas de batería CEDV multiquímica bq34110 para módulo de evaluación de aplicaciones rara BQ34210IQ1EVM-826 — Módulo de evaluación de bq34210-Q1 para el indicador de combustible CEDV del lado del sistema BQ34Z100EVM — Módulo de evaluación de la batería del indicador de combustible de 1s a 16s Impedance Track Bq34z100 BQ35100EVM-795 — Módulo de evaluación de bq35100 de celda primaria de litio con medición de gas del monitor de fin de BQ4050EVM-561 — Módulo de evaluación del administrador de baterías de iones de litio de serie 1, 2, 3 y 4 BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50 BQ40Z60EVM-578 — Módulo de evaluación del administrador de baterías de iones de litio de serie 2, 3 y 4 BQ40Z80EVM-020 — Módulo de evaluación del indicador de batería de 2s-7s BQ40Z80 BQMTESTER — Placa de programación y prueba multicanal BQMTESTER MKST-3P-ALT-EV2300 — Alternativa de MKS Technology para el transceptor de comunicaciones EV2300
Opciones de descarga

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

close
Última versión
Versión: 1.0.1
Fecha de publicación: 15/09/2023

SDK, API, and Programmer installer

Suma de comprobación SHA-256
lock = Requiere aprobación de exportación (1 minuto)
Productos
Medidores de carga de baterías
BQ20Z40 — Indicador de gas conforme a SBS con tecnología Impedance Track para su uso con BQ29330 BQ20Z40-R1 — Indicador de gas conforme a SBS 1.1 con tecnología Impedance Track™ BQ20Z70-V150 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ BQ20Z70-V160 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ20Z80 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ20Z80-V102 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ BQ20Z80-V110 — Indicador de gas conforme a SBS 1.1 habilitado con tecnología Impedance Track™ con FW v1.10 BQ20Z80A-V110 — Medidor de gas conforme a SBS 1.1 habilitado con la tecnología Impedance Track™ para su uso con bq29 BQ27505-J2 — Indicador de combustible con FW v2.15 con Impedance Track™ del lado del sistema BQ27505-J3 — Indicador de combustible con FW v2.20 con Impedance Track™ del lado del sistema BQ27505-J4 — Indicador de combustible con FW v2.24 con Impedance Track™ del lado del sistema BQ27505-J5 — Indicador de combustible con FW v2.29 con Impedance Track™ del lado del sistema BQ27520-G4 — Indicador de combustible Impedance Track™ del lado del sistema con LDO integrado. BQ27530-G1 — Indicador de combustible (gas) del lado del sistema Impedance-Track con conexión directa a la baterí BQ27531-G1 — Indicador de combustible (gas) de la unidad de gestión de la batería Impedance Track™ para controlad BQ27532-G1 — Indicador de combustible de la unidad de gestión de la batería Impedance Track™ para cargador bq2425 BQ27545-G1 — Indicador de combustible, celda única, lado del paquete, Impedance Track™ BQ27546-G1 — Indicador de combustible del lado del paquete de una celda Impedance Track™ con paquete DSBGA BQ27741-G1 — Indicador de combustible (gas) del lado del paquete Impedance Track™(tm) con protector integrado BQ27742-G1 — Indicador de combustible de batería de iones de litio de una celda con protección integrada | indica BQ27Z558 — Indicador de gas de una sola celda con tecnología Impedance Track™ con soporte de E/S de 1.2 V BQ27Z561 — Solución para el medidor de gas de circuito integrado Impedance Track™ para serie 1 BQ27Z561-R1 — Solución para el indicador de gas de batería Impedance Track™ para paquetes de baterías de iones de BQ27Z561-R2 — Solución para el indicador de gas de batería Impedance Track para paquetes de baterías de iones de l BQ27Z746 — Indicador de combustible del lado del paquete de una celda con tecnología Impedance Track™ y protect BQ27Z758 — Indicador de carga de batería Impedance Track™ serie 1 y protección con carga de 0 V real BQ27Z846 — Medidor de batería con protección y autenticación ECC para paquetes de 1 celda BQ27Z855 — Indicador batería c/cargador lineal integrado, protección y autentic. p/paquetes de 1 celda BQ28Z610 — Indicador de combustible de batería con protector integrado para paquetes de serie 1-2 BQ28Z610-R1 — Indicador de combustible de batería con protector integrado para paquetes de serie 1-2 BQ28Z620 — Indicador de combustible de batería con protector integrado para paquetes de las series 1 a 2 con 1. BQ3050 — Indicador de gas y protección de batería conforme a SBS 1.1 de 2 a 4 segundos BQ3055 — Administrador de baterías de iones de litio de serie 2, 3 y 4 BQ3060 — Indicador de gas y protector conforme a SBS 1.1 BQ30Z554-R1 — Administrador de baterías de iones de litio de serie 2, 3 y 4 BQ34110 — Medidor de combustible de batería de recuento, celda alta para multiquímica con módulo integrado par BQ34210-Q1 — Indicador de combustible CEDV del lado del sistema y una celda apto para automoción BQ34Z100 — Medidor de combustible Impedance Track™ de 1-s a 16-s | indicador de gas de batería BQ34Z100-G1 — Medidor de combustible independiente para multiquímica Impedance Track™ | indicador de gas de baterí BQ34Z100-R2 — Medidor de combustible independiente para multiquímica Impedance Track™ BQ34Z110 — Indicador de combustible de amplio alcance con Impedance Track™; para baterías de plomo ácido | indi BQ35100 — Indicador de combustible de batería para baterías no recargables (litio primario) y monitor de fin d BQ4050 — Medidor de combustible (gas) de batería CEDV serie 1-4 BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0 BQ78350 — Controlador de gestión de batería de indicador de combustible CEDV complementario para la familia de BQ78350-R1 — Medidor de gas de iones de litio CEDV y controlador de gestión de la batería BQ78350-R1A — Medidor de gas de iones de litio CEDV y controlador de gestión de la batería
Desarrollo de hardware
Diseño de referencia
TIDA-00029 — Diseño de referencia de conexión directa a la batería del indicador de combustible (gas) con Impedan TIDA-00883 — Diseño de referencia del administrador de paquetes de baterías de iones de litio de celdas de las se TIDA-00982 — Diseño de referencia de solución de administración de baterías de drones, robots o RC 2S1P no milita TIDA-010030 — Diseño de referencia de la batería de ion de litio de 13 celdas, 48 V, medición precisa y corriente
Placa de evaluación
ADVANCED-BQMTESTER — Placa de programas y pruebas de estaciones múltiples de bqMTester avanzado de Texas Instruments BQ27510EVM — Módulo de evaluación del lado del sistema, de 1 celda con tecnología Impedance Track™ | Indica BQ27520EVM — Módulo de evaluación del indicador de combustible de batería del lado del sistema Impedance Track&tr BQ27530EVM — Módulo de evaluación de conexión directa de la batería del indicador de combustible (gas) del lado d BQ27531EVM — Módulo de evaluación del controlador del cargador del indicador de combustible (gas) Impedance Track BQ27532EVM-656 — Módulo de evaluación de la solución de carga de la batería BQ27542EVM — Módulo de evaluación de indicador de combustible de batería de iones de litio BQ27546EVM-702 — Indicador de gas bq27546 con tecnología Impedance Track™ BQ27741EVM — Módulo de evaluación de protector integrado y medidor de combustible (gas) Impedance Track del lado BQ27742EVM — Módulo de evaluación programable con indicador de combustible (gas) de batería de iones de litio de BQ27Z558EVM-084 — Módulo de evaluación BQ27Z558 para medidor de gas con tecnología Impedance Track™ de una sola celda BQ27Z561EVM-011 — Módulo de evaluación del administrador de batería programable de 1S celda BQ27Z561 BQ27Z746EVM-047 — Módulo de evaluación de BQ27Z746 para indicador de gas de batería con tecnología Impedance Track™ y BQ27Z846EVM — Módulo de evaluación BQ27Z846 BQ27Z855EVM — Módulo de evaluación BQ27Z855 BQ28Z610EVM-532 — Módulo de evaluación del administrador de batería programable de 1 a 2 celdas BQ28Z610 BQ28Z620EVM-071 — Módulo de evaluación BQ28Z620 para indicador de combustible de batería de iones de litio de celda de BQ3050EVM-001 — EVM de indicador de gas avanzado conforme a SBS 1.1 bq3050EVM BQ34110EVM-796 — Indicador de gas de batería CEDV multiquímica bq34110 para módulo de evaluación de aplicaciones rara BQ34210IQ1EVM-826 — Módulo de evaluación de bq34210-Q1 para el indicador de combustible CEDV del lado del sistema BQ34Z100EVM — Módulo de evaluación de la batería del indicador de combustible de 1s a 16s Impedance Track Bq34z100 BQ35100EVM-795 — Módulo de evaluación de bq35100 de celda primaria de litio con medición de gas del monitor de fin de BQ4050EVM-561 — Módulo de evaluación del administrador de baterías de iones de litio de serie 1, 2, 3 y 4 BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50 BQ40Z60EVM-578 — Módulo de evaluación del administrador de baterías de iones de litio de serie 2, 3 y 4 BQ40Z80EVM-020 — Módulo de evaluación del indicador de batería de 2s-7s BQ40Z80 BQMTESTER — Placa de programación y prueba multicanal BQMTESTER MKST-3P-ALT-EV2300 — Alternativa de MKS Technology para el transceptor de comunicaciones EV2300

Documentación

Quick Tips text document for Command line programmers

Información de la versión

Description:

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.

There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported.  Examples using  the C++ programming language API and Python® programming language are provided for custom development.

Requirements:

  • Hardware: MKST-3P-ALT-EV2300
  • Supported operating systems: Windows (32 and 64 bits)
  • Software: Microsoft Visual Studio 2010 C++ Runtime redistributable

Features:

  • Collection of command line executables for Windows
  • Small executable size with few dependencies
  • Fast programming
  • Supports BQFS/DFFS and SREC file formats
  • Provides C API for custom code development
  • Callable from other programs for automation
  • Portable design simplifies deployment
  • Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300

Getting started:

1. Download the software

2. Run the installer

3. The executables, C API and Python API files can be found in the install location

4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.

Novedades

  • Added support for BQ78350 and BQ34Z100
Herramienta de programación de software

BQ-PRODUCTION-SW — Production software for 4th generation multicell battery fuel (gas) gauges

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Medidores de carga de baterías
BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0 BQ40Z60 — Gestor completo de baterías multi-celda | indicador de combustible de batería (gas)
Desarrollo de hardware
Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50 BQ40Z60EVM-578 — Módulo de evaluación del administrador de baterías de iones de litio de serie 2, 3 y 4 MKST-3P-ALT-EV2300 — Alternativa de MKS Technology para el transceptor de comunicaciones EV2300
Opciones de descarga

BQ-PRODUCTION-SW — Production software for 4th generation multicell battery fuel (gas) gauges

close
Última versión
Versión: 1.0.16
Fecha de publicación: 9/12/2022

bqProduction download for bq40z5x family of products

Suma de comprobación SHA-256
lock = Requiere aprobación de exportación (1 minuto)
Productos
Medidores de carga de baterías
BQ40Z50 — Administrador de baterías de iones de litio serie 1-4 | indicador de combustible de la batería (gas) BQ40Z50-R1 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 1.0 BQ40Z50-R2 — Administrador de baterías de iones de litio serie 1-4 compatible con Turbo Mode 2.0 BQ40Z60 — Gestor completo de baterías multi-celda | indicador de combustible de batería (gas)
Desarrollo de hardware
Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50 BQ40Z60EVM-578 — Módulo de evaluación del administrador de baterías de iones de litio de serie 2, 3 y 4 MKST-3P-ALT-EV2300 — Alternativa de MKS Technology para el transceptor de comunicaciones EV2300

Información de la versión

Overview

bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing unique serial numbers, pack lot codes and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. In addition, bqProduction supports upto 12 parallel stations from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. Requires MKST-3P-ALT-EV2300 and advanced bqMTester hardware.

Operating systems: Windows XP, Windows 7, Windows 10

Requires: MKST-3P-ALT-EV2300, Advanced bqMTester hardware and a 3.3V LDO

Features

  • Support for the MKST-3P-ALT-EV2300
  • Works with Advanced bqMTester hardware
  • Control multiple stations from a single graphical user interface
  • Run up to 12 stations in parallel from a single computer
  • Uses industry standard Motorola srec format Golden image programmer
  • Calibration and test automation
  • Unique Serial number assignment/programming
  • Date of manufacture programming
  • Calibration limits filter to detect anomalies
  • Supports bq40zxx family of devices, such as bq40z60 and bq40z50-r1

Novedades

  • Support for bq40z50 family of products
  • Support for MKST-3P-ALT-EV2300

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Guía del usuario BQ40Z50-R5 Technical Reference Manual (Rev. B) PDF | HTML 19/12/2024
Nota sobre la aplicación BQ40Z50-R4 to BQ40Z50-R5 Change List PDF | HTML 12/01/2023

Recursos de diseño

Desarrollo de software

Software de aplicación y estructura
BQPRODUCTION — Herramienta de producción para medidores de combustible (gas) de batería multicelda de cuarta genera BQSTUDIO — Software Battery Management Studio (bqStudio)

Desarrollo de hardware

Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.

Videos