选择版本
PROCESSOR-SDK-LINUX-AM437X
Linux processor SDK for AM437x
Processor SDK LINUX AM437x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM437x Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
多媒体和工业网络 SoC
硬件开发
评估板
文档
Quick Start Guide included in the EVM kit
Quick Start Guide included in the Starter kit
AM437x Yocto SDK user manual for developers
Instructions to build Linux image for AM437x using Yocto build environment
Processor SDK AM437x for Yocto Linux - Software manifest
发布信息
Thank you for your interest in PROCESSOR SDK LINUX AM437X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices
新增功能
- Linux Embedded Software support
- Long Term Stable (LTS) Kernel v6.12 support
- U-boot 2025.01 based bootloaders
- Yocto scarthgap (LTS) based build environment and filesystem
- ARM Analytics AI stack enabled in the filesystem
- LVGL (Light and Versatile Graphics Library) based interactive demo as out-of-the-box (OOB) on display