选择版本

选择版本

未找到结果。请清除搜索并重试。

MOTOR-CONTROL-SDK-AM261X

适用于 AM261x 的电机控制 SDK

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 10.02.00.07
发布日期: 2025-6-27
lock = 需要出口许可(1 分钟)
产品
Arm Cortex-R MCU
AM2612 具有实时控制和安全功能的 500MHz 四核 Arm® Cortex®-R5F MCU

文档

Documentation - START HERE

Download CCS 12.8.1 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.1 LTS for Windows, Linux or MacOS

Download SysConfig 1.23.0 for Windows, Linux or MacOS

Motor Control SDK Manifest

发布信息

Thank you for your interest in the AM261x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.


  • This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position sense from motors, and real-time control libraries.
  • This SDK also includes Industrial Communications SDK and MCU+ SDK.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.


新增功能

  • Position Sense Encoders: BiSS-C, EnDat 2.2, Hiperface DSL, Nikon A-format 2.1/3.0, Tamagawa
  • Real Time Libraries: Control algorithms, Datalog, Digital Control Library (DCL), Observer algorithms, Software Frequency Response Analyzer, Transformation Algorithm
  • Includes INDUSTRIAL-COMMUNICATIONS-SDK-AM261X version "10.02.00.17"
  • Includes MCU-PLUS-SDK-AM261X version "10.02.00.15"
  • This SDK supports LP-AM261 Rev. E2 only. The upcoming LP-AM261 board revision will feature integrated DP83869 Ethernet PHYs onboard, replacing the DP83826E daughter card approach used in LP-AM261 Rev. E2.