TPS61161EVM-243
TPS61161EVM-243 评估模块
TPS61161EVM-243
概述
The TPS61161EVM-243 facilitates evaluation of the TPS61161 White LED Driver with Digital and PWM Brightness Control. With its 40 V rated integrated switch FET, the TPS61161 is a boost converter to drive up to 10 LEDs in series. The boost converter runs at 600 kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.
特性
- 2.7 V to 18 V input voltage range
- 38 V Open LED protection for 10 LEDs
- 200 mV reference voltage with 2% accuracy
- Flexible Digital and PWM brightness control
- Built-in soft start
背光 LED 驱动器
立即订购并开发
评估板
TPS61161EVM-243 — TPS61161EVM-243 评估模块
TPS61161EVM-243 — TPS61161EVM-243 评估模块
评估模块 (EVM) 用 GUI
SLVC422 — TPS6116x-70EVM Software Setup
支持的产品和硬件
SLVC422 — TPS6116x-70EVM Software Setup
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc422 or www.ti.com.cn/lit/xx/slvc422a/slvc422a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC422. Please update any bookmarks accordingly.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS61161EVM-243 (Rev. D) | 2013-5-7 | |||
证书 | TPS61161EVM-243 EU Declaration of Conformity (DoC) | 2019-1-2 |