TPS43061EVM-198
TPS43061 评估模块
TPS43061EVM-198
概述
The Texas Instruments TPS43061EVM-198 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS43061 Synchronous Boost DC-DC Controller. The EVM operates from a 6V to 12.6V input (9V nominal) and provides a 15V output at 2A. This design uses the CSD86330Q3D synchronous power block for high efficiency and power density.
特性
- 4.5 V to 40 V Input Supply Voltage
- 60 V Maximum Output Voltage
- Integrated high-side and low-side gate drivers optimized for low Qg NexFET
- Inductor DCR or resistor current sensing
- 5 µA Shutdown Current
- Adjustable 100 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start time
- Output voltage Power-Good indicator
- Cycle-by-Cycle Current Limit, Thermal Shutdown, and Over-Voltage Protection
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
TPS43061EVM-198 — TPS43061 评估模块
TPS43061EVM-198 — TPS43061 评估模块
计算工具
SLVC471 — TPS43060/61 CCM Boost Excel Design Tool
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
SLVC471 — TPS43060/61 CCM Boost Excel Design Tool
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc471 or www.ti.com.cn/lit/xx/slvc471b/slvc471b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC471. Please update any bookmarks accordingly.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the TPS43061EVM-198 Boost Evaluation Module (Rev. A) | 2013-3-18 | |||
证书 | TPS43061EVM-198 EU Declaration of Conformity (DoC) | 2019-1-2 |