TPS43060EVM-199
TPS43060 评估模块
TPS43060EVM-199
概述
The TPS43060EVM-199 is a fully assembled and tested circuit for evaluating the TPS43060 Synchronous Boost DC-DC Controller. The TPS43060EVM-199 operates from a 10V to 38V input (24V nominal) and provides a 40V output at 3A.
特性
- 10V to 38V input (24V nominal)
- 60 V Maximum Output Voltage
- Integrated high-side and low-side gate drivers optimized for standard threshold MOSFETs
- 5 µA Shutdown Current
- Adjustable 50 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable UVLO Voltage and Hysteresis
- Adjustable 50 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable Soft-Start time
- Output voltage Power-Good indicator
- Cycle-by-Cycle Current Limit, Thermal Shutdown, and Over-Voltage Protection
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
TPS43060EVM-199 — TPS43060 评估模块
TPS43060EVM-199 — TPS43060 评估模块
计算工具
SLVC471 — TPS43060/61 CCM Boost Excel Design Tool
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
SLVC471 — TPS43060/61 CCM Boost Excel Design Tool
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc471 or www.ti.com.cn/lit/xx/slvc471b/slvc471b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC471. Please update any bookmarks accordingly.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the TPS43060EVM-199 Boost Evaluation Module (Rev. A) | 2014-6-24 | |||
证书 | TPS43060EVM-199 EU Declaration of Conformity (DoC) | 2019-1-2 |